Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback

We noticed you are from . Visit your local site for regional offers and live support.

DRST-BG

Choose a Variant

Input Type

$582.64

Item# DRST-BG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $582.64
5-9 $553.51
10-24 $541.86
25-49 $518.55
50-99 $506.90
100+ $495.24

In Stock

Lead Time (If not in stock): 12 weeks

Product Specs

<< See all Product Models
Brand
Approvals Note EMC 2014/30/EU EAC: TR-CU 020/2011
Calibration Temperature, Max 28 °C
Calibration Temperature, Min 20 °C
Display Type LED
EMC Standard NAMUR NE 21
Electrical Output 0 to 20 mA
Enclosure Ratings IP50
Height 80.5 mm
Input Range Note Max. Offset: 70% of selec. max. value;Voltage input;Min. Measurement Range (Span): 10 mV;Overrange: 0 to 999% of selected measurement range;NPN, Digital Input: Pull up 24 Vdc / 6.9 mA;PNP, Digital Input: Pull down 0 Vdc/6.9 mA;Trig Level Low, NPN/PNP: < 6 Vdc;Trig Level High, NPN/PNP: > 10.5 Vdc;Pulse Length: > 30 ms
Input Type Voltage
Length 84.5 mm
Linearity Error < 0.1% of span
Load Resistance 230 mA Max;Current Output : 600 Ω
Mounting DIN Rail Mount
Noise Calibration >60 dB
Number of Inputs 1
Offset Max Offset: 70 %
Operating Temperature, Max 60 °C
Operating Temperature, Min -20 °C
Output Detail Min. Signal Range: 5 mA Current Limit: < 23 mA Voltage Output Through Internal shunt: See manual for details Of Span: = of the presently selected range
Output Signal Current
Output Value Process
Power Consumption 7.2 W
Power Dissipation 2.2 W
Relative Humidity <95% RH
Response Time 0.06 to 999 s
Signal Dynamics Input 17 bit
Signal Dynamics Output 16 bit
Stability Load Stability: 0.01% of span/100 Ω
Supply Power Note Effect of Supply Voltage Change: < ±0.002% of span/%V Supply: 5 to 13 Vdc
Supply Power Type DC
Supply Voltage 19.2 to 28.8 Vdc
Temperature Coefficient <±0.01% of span/°C
Update Rate 20 ms
Voltage Measurement Range -40 to 100 mV dc
Weight 130 g
Width 35.5 mm
See All Specs Show Less
DIN RAIL Signal Conditioner for Load Cells DRST-BG DRST-BG
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration