Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

DRSL-RTD-LP

Choose a Variant

Input Type

$135.06

Item# DRSL-RTD-LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $135.06
5-9 $128.31
10-24 $125.61
25-49 $120.20
50-99 $117.50
100+ $114.80

In Stock

Lead Time (If not in stock): 24 weeks

Product Specs

<< See all Product Models
Brand
Accuracy ± 0.1 %
Accuracy Detail Better than 0.2°C or ±0.1% of selected range
Approvals CE, UL, RoHS
Calibration Temperature, Max 28 °C
Calibration Temperature, Min 20 °C
EMC Immunity Note NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)
EMC Standard NAMUR NE 21
Electrical Output 0 to 20 mA, 4 to 20 mA
Enclosure Ratings IP20
Height 113 mm
Input Range Note Sensor Current, RTD: <150 µA;Sensor Cable Specifications: 50Ωper wire or 50 nF;Effect of Sensor Cable Resistance (3 or 4-Wire RTD): <0.002Ω/Ω;Broken Sensor Detection: >800Ω;Shorted Sensor Detection: <18Ω;
Input Type RTD
Installation Pollution degree 2 and measurement/overvoltage category II
Length 115 mm
Mounting DIN Rail 35 mm Standard, EN 60715
Noise Calibration >60 dB
Number of Inputs 1
Operating Temperature, Max 70 °C
Operating Temperature, Min -25 °C
Output Detail Range Limits (NAMUR NE43Out of Range): Below 3.8 mA or above 20.5 mA Sensor Error Detection(Dip Switch Selectable for Enableor None): Below 3.5 mA or above23 mA Incorrect DIP-Switch Setting Identification: Below 3.5 mAor above 23 mA Output Error Level: DIP switch selectable for upscale or downscale Load Resistance (Ω): ≤(Vsupply -3.3)/0.023
Output Signal Current
Output Value Process
Power Consumption 1 W, Internal - 0.65 W
Relative Humidity 0 to 95% RH (non-condensing)
Response Time < 30 ms
Response Time Note Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed)
Screw Terminal Torque 0.5 Nm
Stability Load Stability: ≤0.01% of span/100 Ω
Storage Temperature, Max 85 °C
Storage Temperature, Min -40 °C
Supply Voltage 3.3 to 35 Vdc
Temperature Coefficient ≤±0.02°C/°C
Voltage Loss 3.3 Vdc
Weight 70 g
Width 6.1 mm
Wire Code Option 2 -, 3 - , 4- Wire
Wire Gauge 26 to 13 AWG
See All Specs Show Less
Non Isolated Loop Powered DIN Rail RTD Input Conditioner DRSL-RTD-LP DRSL-RTD-LP
  • y_2025, m_3, d_12, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DRSL-RTD-LP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
en-US
en
Save Configuration