1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
MX2001-04
HOBO MX Bluetooth Low EnergyWater Level Data Logger Stainless Steel 4 Meter (13') Range
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy Detail | Temperature Sensor Accuracy: ± 0.44°C from 0° to 50°C, Water Level Accuracy: ± 0.05% FS, 0.5 cm, Pressure Accuracy: ± 0.075% FS, 0.3 cm (0.01 ft) water |
Additional Features 1 | Submersible, Stainless Steel, 4m (13') Range |
Approvals | CE, FCC |
Battery Size and Type | Alkaline AAA |
Battery life | 1 yr, typical with reading interval of 1 min |
Configuration | HOBOmobile® app Android, iOS |
Data Interface | Bluetooth |
Data Interface Note | Mobile Device Compatibility: iOS 8.3, 8.4 & 9.0, and Bluetooth 4.0 or later Bluetooth Compatibility :Bluetooth 4.0 or later (Bluetooth Low Energy, Bluetooth Smart) |
Diameter | 1 in |
Enclosure Ratings | IP67, NEMA Type 6 |
Form Factor Note | "Make sure the top end is connected to the sensor end with the water level logger cable as described in Getting Started with the Logger. 2. Attach any small parts, such as bolts with nuts, before you go into the field so you don’t risk losing them in the field. 3. Lower the logger into the well or stilling well. 4. Use the Onset well cap if it is a 5 cm (2 inch) well. Otherwise, use a 1/4-inch bolt of sufficient length to span the well top or washer" |
Input Type | Internal |
Length | 3.9 in |
Logging Modes | burst, Fixed interval, multiple intervals |
Materials | Stainless Steel |
Measurement Type | Pressure, Temperature, Water Level |
Memory Modes | stop when full, Wrap when full |
Memory Note | Approximately 2 minutes; may take longer the further the device is from the top end of the logger |
Number of Measurements | 2 |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | -20 °C |
Pressure Accuracy | ± 0.075 % |
Pressure, Max | 145 kPa |
Pressure, Min | 69 kPa |
Radio Power | 1 mW |
Samples,Max | ~33k Samples, Interval Selectable 1 sec to 18hrs |
Start Modes | At set date and time, Button Push, Immediate Start, Next Interval |
Stop Modes | Button Push, When Memory is Full, Manual via remote software connection, At set date and time, At set Duration |
Supply Power Type | Battery |
Temperature Accuracy | ± 0.44 °C |
Temperature Measurement, Max | 50 °C |
Temperature Measurement, Min | -20 °C |
Temperature Resolution | 0.1 °C |
Time Accuracy | ± 1 minute/month 0° to 50°C |
Transmission Range | 30.5 m |
Water Level Accuracy | ± 0.075% |
Water Level Resolution | <0.014 kPa |
Weight | 1.9 oz |
See All Specs |
PDFs & Manuals