1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
ITHX-SD-5
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $773.23 |
5-9 | $734.57 |
10-24 | $695.91 |
25-49 | $657.25 |
50-99 | $618.58 |
100+ | $579.92 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
AC Adaptor Operating Temperature | 0 to 40 °C |
Accuracy Detail | Temperature Sensor Accuracy: Industrial Probe: ± 0.5°C for 5° to 45°C, Up to ± 1.5°C for -40° to 5°C and 45° to 124°C, Relative Humidity Accuracy: ± 2.75% for 10 to 90%; ± 3% for 5 to 10% and 90 to 95%, ± 4% for 0 to 5% and 95 to 100% |
Approvals | CE, FCC-B |
Battery Operating Temperature | -18 to 55 °C |
Battery Size and Type | Alkaline 9V |
Battery life | Back-up Battery Life: up to 60 hr, with reading interval of 1 min |
Cable Length | 10 ft |
Cable Temperature, Max | 125 °C |
Cable Temperature, Min | -40 °C |
Certifications | NIST Traceable Calibration |
Configuration | Internal Web UI |
Data Interface | Ethernet |
Data Interface Note | Ethernet : (RJ45) Fixed or auto negotiating 10/100BASE-T, AUTO MDI/MDIX Supported Protocols:TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet |
Display Note | 16 digits, 6mm (0.23”) |
Display Type | N/A |
Electrical Connection | Sub-D Male Miniature Connector |
Form factor | Wall Bracket Mount |
Height | 1.44 in |
Hysteresis | ± 1% RH |
Input Type | External |
Length | 3.56 in |
Logging Modes | Fixed interval |
Materials | 316 Stainless Steel, Stainless Steel |
Measurement Type | Relative Humidity, Temperature |
Non-Linearity | ± 3% |
Number of Measurements | 2 |
Number of Relays | 2 |
Operating Temperature Note | iServer Unit: 0 to 60°C Battery: -18 to 55°C ac Power Adapter: 0 to 40°C Industrial Cable: -40 to 125°C |
Operating Temperature, Max | 60 °C |
Operating Temperature, Min | 0 °C |
Probe Diameter | 5 in |
Probe Length | 5 in |
Probe Type | Industrial Probe |
RH Measurement Range | 0 to 100% RH |
RH Resolution | 0.1%, 12 bit |
Relative Humidity Accuracy | ± 2.75% RH |
Relay Output | 1.5 A @ 30 Vdc |
Repeatability | ± 0.1% |
Response Time | Temperature: 5 to 30 sec, RH: 8 sec |
Samples,Max | 85k Samples, Interval 1 sec |
Software | Compatible with Windows operating systems, Firmware upgrade from Ethernet OPC Server, iConnect: Configuration software for the Ethernet interface, iLog: Macro for automatic data logging in MS Exce |
Storage Temperature, Max | 85 °C |
Storage Temperature, Min | -40 °C |
Supply Current | 0.5 A |
Supply Power Type | DC/Battery |
Supply Voltage | 9 to 12 Vdc |
Temperature Accuracy | ± 0.5 °C |
Temperature Measurement, Max | 124 °C |
Temperature Measurement, Min | -40 °C |
Temperature Repeatability | ± 0.1 °C |
Temperature Resolution | 0.1 °C, 14 bit |
Weight | 0.86 lb |
Width | 2.93 in |
See All Specs |
PDFs & Manuals
Software & Drivers
Show Ratings & Reviews