Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $1,138.63 |
10-24 | $1,081.70 |
25-49 | $1,058.93 |
50-99 | $1,013.38 |
100+ | $990.61 |
Brand |
![]() |
Accuracy | ± 0.5 % |
Accuracy Detail | 0 °C to + 45 °C : ±0,2 % from full scale (FS) Overall operating temperature range : ±0.5 % (FS) Deviation (DSL) from best fit straight line with nominal loop sensitivity in the temperature range of: 0 °C to +45 °C : ±25 µm Overall operating temperature range : ±75 µm |
Approvals | CE Conformity as per EMC Directive EN 61326-1: 2013 EN 50581: 2012 |
Cable Diameter | 2.9 mm |
Cable Length | 5 m |
Cable Type | Insulated |
Compensated Temperature, Max | 27 °C |
Compensated Temperature, Min | 18 °C |
Electrical Output | 4 to 20 mA |
Enclosure Ratings | IP68, IP69 |
Frequency Response | Loop Frequency: DC to 0.8 Hz |
Housing Diameter | 0.315 in |
Housing Length | 4.13 in |
Housing Material | Stainless Steel |
Integrated Cable Length | 0.5 dm |
Loop Resistance | 250 Ω |
Materials | Ceramic |
Measurement Note | Eddy current Mesurment Axial Shaft Position |
Measurement, Max | 60 mil |
Measurement, Min | 0 mil |
Mounting Torque | 5 Nm |
Operating Temperature, Max | 105 °C |
Operating Temperature, Min | -40 °C |
Output Detail | 4 - 20 mA, live-zero |
Power Consumption | 21 mA |
Process Connection Size | 3/8 in |
Process Connection Type | UNF |
Sensitivity | 75.0, 93.8 µm/mA |
Storage Temperature, Max | 125 °C |
Storage Temperature, Min | -55 °C |
Supply Power Note | +24 VDC (+12 VDC ... +32 VDC) |
Supply Voltage | 24 Vdc |
Tip Diameter | 7.2 mm |
Transducer Type | Displacement Measurement |
Transmitter Body Length | 105 mm |
Unthreaded Section | 15 mm |
Water tight Proof Pressure | Transmitter tip: 25 bar |
Weight | 150 g |
Wiring/Connector Table | Loop : white (+), black (-) Dynamic output: red (+), blue (-) |
See All Specs |