Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Digital Panel Meters For Process Inputs

Warranty

$362.41

Item# DP63800-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $362.41
5-9 $340.67
10-24 $333.42
25-49 $311.67
50-99 $308.05
100+ $297.18

Please contact Technical Sales Team for assistance.
1/8 DIN Digital Panel Meters For Process Inputs DP63800-E DP63800-E
  • Process Input
  • 1/8 DIN (50 mm x 97 mm)
  • 41/2-Digit, 14 mm (0.56') LED
  • Green Display or Red Sunlight-Readable Display

DP63800-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measure Type
Input Type
Number of Inputs
DIN Size
Display Type
Number of Output
Output Type
Max Sampling Rate
Supply Voltage Type
Supply Voltage
Communications Protocol
Accuracy Rating
Other Features


Description

The DP63800 series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.

The DP63800 Series panel meters offer many features and performance capabilities to suit a wide range of industrial applications. Models include universal DC process inputs. The optional plug-in output cards allow the opportunity to configure the meter for present applications while providing easy upgrades for future needs. The meters have a bright 14 mm (0.56") LED display. The unit is available with a red, sunlight-readable or a standard green LED. The intensity of display can be adjusted from dark-room- to sunlight-readable, making it ideal for viewing in variable light applications.
The meters provide a max and min reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events.
The meters have 4 setpoint outputs, implemented on plug-in option cards. The plug-in cards provide dual form “C” relays (5 A), quad form “A” (3 A), or either quadsinking or quad-sourcing open collector logic outputs. The setpoint alarms can be configured to suit a variety of control and alarm requirements. Communication and bus capabilities are also available as option cards. These include RS232, RS485, and MODBUS.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration