Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose pH Sensor for Viscous Applications

Item# PHE-7354-15

General Purpose pH Sensor for Viscous Applications PHE-7354-15 PHE-7354-15
  • High Temperature
  • High Pressure
  • Any Angle Orientation
  • Application
    • Continuous and batch process control
    • Pulp and paper
    • Petro-chemical


The PHE-7451-15 is a combination pH sensor designed specifically for insertable use in process and waste water applications. The outer body material is PPS and has 3/4" MNPT(or optional 1" MNPT) front and rear facing threads. The double junction reference cell is highly resistant to electrode poisoning solutions, while the use of the non-fouling patented Porous PTFE liquid junction ensures a steady presence of reference electrolyte. The PHE-7451 assures a low maintenance service life in most applications. The concave sensor configuration (see drawing above protects the pH bulb from particulate matter and provides a cleansing flow without affecting critical line pressure characteristics. Use of the high temperature version is recommended where service temperatures continuously exceed 80°C.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
PH 4 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 10 buffer solution, 475 mL
$19.47
0 In Stock
PH 10 buffer solution 4L (1 gal)
$48.62
9 In Stock
PH 4 buffer solution 4L (1 gal)
$46.03
0 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
pH 7 buffer solution, 4L (1 gal)
$46.03
2 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
19 In Stock
De-ionized water, 4L (1 gal)
$54.46
10 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packages of PH-4, PH-7, PH-10, and de-ionized water
$49.41
10 In Stock
en-US
en
Save Configuration