Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Process Voltage/Current Input Data Loggers

  • CE Approved

Item# OMYL-M33_OMYL-M34-Series

In stock

Lead Time (If not in stock): 0 week
Process Voltage/Current Input Data Loggers OMYL-M33_OMYL-M34-Series OMYL-M33_OMYL-M34-Series
  • Single Channel (OMYL-M33) or
  • Dual Channel (OMYL-M34)
  • Process Voltage and Current Measurements
  • Up to 4 Million Readings (Internal Memory Size)


The OMYL-M33 single channel and OMYL-M34 dual channel process voltage/current input data loggers are fully user programmable for 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA industry standard process input ranges. These data loggers are available with standard memory of 100,000 readings (OMYL-M33, OMYL-M34) or expanded memory of 4 million readings (OMYL-M33-4M, OMYL-M34-4M). Both models can be used for recording signals from a wide range of process transducers and transmitters. These devices are programmable so that you can log data from either one or two channels. Both models feature a 20 bit analog to digital converter giving a resolution of up to 15 μV or 0.36 μA.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Number of Inputs
    OMYL-M33/OMYL-M33-4M: 1
    OMYL-M34/OMYL-M34-4M: 2
Input Cables
    OMYL-CU: For voltage inputs greater than 1V
    OMYL-CS: For voltage inputs from 0 to 1V
    OMYL-CI: For current inputs
Accuracy: 0.1% of range
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz, 8 Hz, 16 Hz, 32 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-M33, OMYL-M34: 100,000 readings
    OMYL-M33-4M, OMYL-M34-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included) optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 30 H x 50 dia mm (1.18 x 1.97')
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration