Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Multifunction Calibrator with Source & Measure

Multi-Functional Handheld Calibrator
Warranty

Item# CA150

Multi-Functional Handheld Calibrator CA150 CA150
  • The CA150 has been discontinued. For a potential replacement, please see our full offering of multifunction calibrators here.

  • Highly Accurate Within 0.02% of the DC Voltage Range for Source and Measure
  • Source and Measurement can be Performed Simultaneously
  • Vertical Body with Large Screen Display
  • Loop Power Supply
  • Sink Function
  • 3 Sweep Function Outputs (Step Sweep Linear Sweep Program Sweep)


Vertical Handheld Calibrator
Easy-to-hold vertical body is designed to make it intuitively easy to operate, as individual functions are accessed directly by pressing assigned keys. The main body case (sold separately) is designed to make it easy to hold the CA150 in one hand.
Simultaneous Source and Measurement for Process Devices
In conventional calibration applications, multiple devices such as a standard generator, dial resistor and multimeter were required. Now with a single CA150 unit, it is possible to perform operation check at regular inspection and maintenance of thermocouples, RTDs and instruments, as well as maintenance and equipment diagnosis of process devices such as transmitters, thermostats and signal converters.
Loop Power Supply Function
It is possible to measure generated current signals while supplying loop power 24 Vdc from a two-wire type transmitter (up to 22 mA DC).
Highly Accurate and Multi-Functional Source and Measurement
High Accuracy: 0.02% for the source unit and 0.02% for the measurement unit Source and Measurement Functions: DCV voltage, DC mA, ohm, Frequency and temperature (thermocouple, RTD) and 24 Vdc power supply function for transmitters
Memory Functions: Setting Memory
This function saves/loads setting conditions. Up to 21 data items can be stored. Settings for (source/ measurement) functions, ranges, generated values/measured values as well as setting mode conditions can be stored.
Data Memory
This function saves source and measure values displayed. Up to 100 data items can be stored. Storage date/time, (source/ measurement) functions, ranges and generated values/measured values can be stored. Stored data can be checked on the display of the main unit as well as via communication.

SPECIFICATIONS
External Dimensions:
Approx 251 H x 124 L x 70 mm W (10 x 5 x 3')
Weight: Approx 1000 g (oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Multi-Functional Handheld Calibrator
$153.43
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Multi-Functional Handheld Calibrator
$314.03
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Multi-Functional Handheld Calibrator
$451.65
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Multi-Functional Handheld Calibrator
$76.89
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Accessories
Fuse set CA150 set of 10 fuses
$155.58
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Measurement lead cables for CA150
$56.40
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Reference junction sensor for CA150
$253.80
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Lead cable for generation
$56.40
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration