Skip to search Skip to main content Skip to navigation

Call us at 1-800-663-4209

We noticed you are from . Visit your local site for regional offers and live support.

1-385L-U191/2-304SS

Standard Threaded Thermowell for 3/8 Inch Diameter Elements

$361.12

Item# 1-385L-U191/2-304SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $361.12
10-24 $343.06
25-49 $335.84
50-99 $321.40
100-199 $314.17
200+ $306.95

In Stock

Lead Time (If not in stock): 8 weeks

Product Specs

<< See all Product Models
Brand
Additional Features 1 3 in lag extension
Bore Diameter 0.385 in
External Thread 1 in NPT
Flange Diameter 0 in
Insertion Length 19.5 in
Internal Thread 1/2 in NPSM
Pressure Note 7000 PSI @70FAHRENHEIT
Pressure, Max 7000 psi
Process Temperature, Min 0 °F
Product Compatibility Standard Length 3/8" Stem Bimetal Thermometers, Armored Thermometers
Shank Diameter 0.7656 in
Shank Style Straight
Sheath Material 304 Stainless Steel
Stem Length 24 in
Well Type Threaded
Wire Gauge 20 AWG
See All Specs Show Less
Standard Threaded Thermowell for 3/8 Inch Diameter Elements 1-385L-U191/2-304SS 1-385L-U191/2-304SS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration