Call us at 1-800-663-4209
Quantity | Price each |
---|---|
1-9 | $274.38 |
10-24 | $260.66 |
25-49 | $255.17 |
50-99 | $244.20 |
100-199 | $238.71 |
200+ | $233.22 |
Brand |
![]() |
Bore Diameter | 0.26 in |
External Thread | 1 in NPT |
Flange Diameter | 0 in |
Insertion Length | 10 in |
Internal Thread | 1/2 in NPSM |
Pressure Note | 7000 PSI @70FAHRENHEIT |
Pressure, Max | 7000 psi |
Process Temperature, Min | 0 °F |
Shank Diameter | 0.75 in |
Shank Style | Straight |
Sheath Material | 304 Stainless Steel |
Stem Length | 12 in |
Well Type | Van Stone |