1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
PSS-D12A
Barrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers
Choose a Variant
Electrical Output
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $268.95 |
10-24 | $255.50 |
25-49 | $250.12 |
50-99 | $239.37 |
100-199 | $233.99 |
200+ | $228.61 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Electrical Output | 100 mA, ±12V or 24V |
Frequency Input Range | 50 to 60 Hz |
Height | 19 mm |
Isolated Analog Voltage | 1500 Vrms |
Isolation | 50 MΩ |
Line and Load Regulation | ± 0.10% |
Noise | 1 mVrms |
Number of Outputs | 2 |
Operating Temperature Note | Maximum Case Operating Temperature Without Derating: 71°C (160°F) |
Operating Temperature, Max | 71 °C |
Power Consumption | N/A |
Short-Circuit Protected | Foldback current limiting |
Storage Temperature, Max | 85 °C |
Storage Temperature, Min | -25 °C |
Supply Power Note | 115 Vac, 220 Vac (-220 suffix) or 230 Vac (-230 suffix) ±10 Vac |
Supply Voltage | 115 Vac |
Temperature Coefficient | ±0.02% |
Voltage Accuracy | ±0.5% |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews