Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-20°C to 250°C Temperature Handheld Thermal Imager

High Value Thermal Imager Camera

$2,213.19

Item# OSXL-TIM3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,213.19
5-9 $2,102.53
10-24 $2,058.27
25-49 $1,969.74
50-99 $1,925.48
100+ $1,881.21

In stock

Lead Time (If not in stock): 19 weeks
High Value Thermal Imager Camera OSXL-TIM3 OSXL-TIM3
  • Fully Automatic
  • Focus Free
  • Outstanding Measurement and Accuracy
  • Compact and Lightweight

OSXL-TIM3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form
Minimum Temperature Measurement
Maximum Temperature Measurement
Field of View
Software


  • Batteries Included Yes
  • Battery Life 2 hours
  • Battery Run Time 2 hours
  • Battery Type AA
  • Display Area Height 71 mm (2. in)
  • Display Type Color LCD
  • Emissivity 0.95 default
  • Frame Rate 9 Hz
  • Focus Method Focus free
  • Image Capacity Stores up to 60
  • Measurement Type Thermal Image
  • Memory Type micro SD card
  • Memory Capacity 8 GB
  • Number of Batteries Included 4
  • Temperature Accuracy (Tamb=20~26°C) ±2% of reading
  • Thermal Resolution 32 x 31
  • Temperature Resolution 32 x 31
  • Viewing Area 40 x 40°
Omega’s OSXL-TIM3 thermal imaging camera measures from -20 to 250°C (-4 to 482°F) and displays the thermal image and teDescriptionmperature. Plus, the OSXL-TIM3 can save the thermal images to a micro SD card (included). Software that transfers images to a PC is also included for image review and reporting of the details on the saved images.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have recently procured the OSXL-TIM3. The temeratures shown are not correct. Like -4 degreesC when tested on a mobile phone. Is it a calibration issue? The other thing is that it came without the software and I can't find the download file anywhere.

Asked by: EricP
Thank you for the inquiry. 4 C offset may be due to target emissivity. Please check the included SD card for software. For more questions and to locate software please forward note to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-09-09

Have the OSXL-TIM3, Where can I download the software? It seems my desktop cannot read the SD card, is the software in the SD card?

Asked by: seraph3
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 6:30PM EST).
Answered by: Application Engineer CB
Date published: 2022-05-06
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OSXL-TIM3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration