Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100°C to 800°C Temperature Fixed Mount Thermal Imager

Fixed Mount Thermal Imager
Warranty
  • RoHS Icon
  • CE Approved

$2,806.13

Item# OSXL-101

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,806.13
5-9 $2,665.82
10-24 $2,609.70
25-49 $2,497.46
50-99 $2,441.33
100+ $2,385.21

In stock

Lead Time (If not in stock): 8 weeks
Fixed Mount Thermal Imager OSXL-101 OSXL-101
  • New Models:
  • Narrow FOV 25° x 25°
  • High Temperature 100° to 800°C (212° to 1472°F)
  • Easy to Use and Implement

OSXL-101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Field of View
Form
Display Resolution
Software


  • Battery Type 12 to 24 Vdc
  • Casing Material Polycarbonate (color: black)
  • Emissivity 0.10 to 1.00
  • Focus Method Fixed focus
  • Frame Speed 3 fps (1 fps for alarm output)
  • Maximum Ambient Humidity 80% RH
  • Maximum Laser Wavelength Center wavelength 10 µm
  • Measurement Type Thermal Image
  • Minimum Ambient Humidity 10% RH
  • Power Source 12 to 24 Vdc
  • Temperature Accuracy ±2% of reading or ±3°C whichever larger (at ambient temp of 25°C ±2°C)
  • Temperature Resolution 0.5°C
The OSXL-101 is a compact infrared thermal imaging sensor utilizing a thermopile array detector. The OSXL-101 Series can now measures realtime temperature and a thermal image up to 800°C (1472°F). Ethernet connectivity allows the sensor to communicate with the PC running the application software or customers LAN.

FUNCTIONS
Monitoring Mode: The temperature data is outputted continuously by a command from the PC
Capturing Mode: The temperature data is outputted row-by-row horizontally by a command from PLC, etc.
Connectivity: Up to 4 sensors can be connected to a PC via LAN and viewer software allows you to monitor thermal images, measuring temperature and alarms.

SPECIFICATIONS
Temp Range: -20 to 300°C (-4 to 572°F) standard, 100 to 800°C (212 to 1472 °F) high temperature version.
Working Temp: -10 to 50°C (14 to 122°F)
Working RH: 10 to 80% RH (no dew condensation)
Temperature Resolution: 0.5°C
Accuracy: ±2% of reading or ±3°C whichever larger (at ambient temp of 25°C ±2°C)
Detector: Thermopile array, 48 x 47 pixels
Wavelength: Center wavelength 10ìm
Viewable Angle: 60°x 60° (OSXL-101) or 25°x 25° (OSXL-101-25);
Radius Resolution: 21.8 mrad
Frame Speed: 3 fps (1 fps for alarm output)
Focus: Fixed focus
Emissivity: 0.10 to 1.00
Ethernet: 10BASE-T/100BASE-TX
Alarm: 2 SPST (non-voltage contact output)
Power Supply: 9 to 30 Vdc
Power Consumption: Max 2VA @ 12 Vdc
Inrush Current: Max 1.3A @ 12 Vdc (The inrush current should be considered for the selection of power)
Casing: Polycarbonate (color: black)
Weight: Approx. 150 g (5.2 oz) (sensor only)
Protection: NEMA 4 (IP65) (with provided exclusive cable and tripod screw)
Standards: CE (EN61326 Annex A)

APPLICATION SOFTWARE Requirements
OS: Windows® 2000 (SP4 or later)/ XP/Vista (Windows XP or later recommended) NET Framework 2.0 or later (required)
Memory
    Windows 2000/XP: 1 GB recommended (512 MB or more)
    Windows Vista: 2 GB or more recommended
CPU
    Windows 2000/XP: 1.5 GHz or faster recommended
    Windows Vista: 2 GHz or faster recommended
Basic Function When the LAN settings are completed correctly between a PC and the thermal image sensor and the LAN communication is established, thermal image screen will appear. The thermal images up to 4 sensors can be displayed with this application software, and the simultaneous display for 4 images and the individual display for each sensor can be switched.
Various Settings of SensorLAN settings/alarm settings of the sensors/emissivity setting
Data Storage Image temperature data storage (temperature data/csv for 2256 pixels)/ Thermal image screen storage (JPEG)
Image Processing Screen averaging/spatial smoothing/ median filter/rotation/maximum and minimum values indications
Trend Graph By specifying a graph area, data can be displayed by the trend graph and the graph data can be stored by setting. (max 8 areas)
Alarm Settings by the Application Software
  • By specifying a zone, alarms can be set (max 8 areas)
  • The zone alarm as set in the application software are separate and in addition to alarms set in the sensor
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories & Replacements
Replacement LAN cable, 2.5 m (8.2')
$119.81
0 In Stock
Replacement power/alarm cable, 2.5 m (8.2')
$178.97
0 In Stock
Replacement mounting stand
$59.92
0 In Stock
Replacement power supply with 2.5 m (8.2') cable
$154.34
3 In Stock
NEMA4X (IP65) Stainless Steel Protective enclosure. Available for OSXL-101-25 and OSXL-101-25H.
$570.81
0 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration