Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Zone Silicone Fiberglass Drum Heater up to 3200 W

Dual Zone Drum Heater

$1,992.73

Item# FCDDH-3200-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,992.73
5-9 $1,893.09
10-24 $1,853.24
25-49 $1,773.53
50-99 $1,733.68
100+ $1,693.82

In stock

Lead Time (If not in stock): 9 weeks
Dual Zone Drum Heater FCDDH-3200-240 FCDDH-3200-240
  • Easy-to-Use Digital Temperature Controller with Audible/Visual Alarm
  • Large Heater Coverage and High Wattages for Fast Heat-Up
  • High Wattage 3200W (1600W Per Zone)
  • 25 mm (1') Fiberglass Insulation

FCDDH-3200-240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Drum Size
Outer Sheath Material
Drum Material


Omegalux® full-coverage drum heaters are designed to wrap around a drum and heat the contents while insulating to keep the heat exactly where it needs to be. Full-coverage drum heaters combine the convenience of quick heat-up time and the precision of a digital controller to provide the most practical, efficient means of freeze protection, viscosity control, and maintenance of materials at elevated temperatures. The dual zone drum heater provides a fully heated area with independent temperature control for each zone. It is designed to quickly melt heavy solids like molasses, syrups, etc.

SPECIFICATIONS
Digital On/Off Temperature Controller: 10 to 232°C (50 to 450°F) for metal drums
Heated Area: Fully heated
Wattage: 3200W (1600W per zone)
Max Exposure Temperature: 260°C (500°F)
Outer Sheath: Silicone-coated fiberglass facing
Inner Sheath: Silicone-coated fiberglass liner
Insulation: 25.4 mm (1') fiberglass
Dielectric Strength: Over 2000V
Power Cord: 1.8 m (6') with stripped lead ends
Power: 240 Vac (grounded heating element meets NEC 427.23)
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drum top cover
$136.52
0 In Stock
Drum Heaters 55 Gallon Wraparound
$101.66
0 In Stock
en-US
en
Save Configuration