Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Drum Heaters

6 Products
Silicone Rubber Drum Heater 4 Drum Sizes up to 1200 W

Thin silicone coated fiberglass insulated drum heaters are designed for 5, 15, 30 or 55 gallon drums and power up to 1200 W. Optional thermostat available.

Silicone Fiberglass Drum Heater up to 1600 W

FCDH full coverage drum heater is fiberglass insulated and coated with silicone. For 55 gallon drums, up to 1600 W of power and features audible and visual alarms.

Explosion Proof Silicone Rubber Drum Heater up to 1300 W

SEPDH silicone rubber explosion proof drum heater has a built in thermostat and power up to 1300 W. For 30 and 55 gallon drums with built in high-limit thermal cutout.

Silicone Rubber Drum Heater with Thermostat up to 1500 W

Drum heaters with built in thermostat and insulated with silicone rubber. Certified to UL and CSA, chemically resistant and designed for 15 and 55 gallon drums.

Dual Zone Silicone Fiberglass Drum Heater up to 3200 W

FCDDH full coverage dual zone drum heater is fiberglass insulated and coated with silicone. Designed for 55 gallon drums and up to 3200 W of power to melt heavy solids.

Silicone Fiberglass Tote Heater Dual Thermostat up to 2880 W

TOTE series silicone coated fiberglass insulated tote heater features dual thermostats and up to 2880 W of power. Multiple heights available for various tote sizes.

Related Categories

Drum Heaters

Drum Heaters are an essential piece of equipment for a variety of industrial, commercial, and laboratory applications. Drum heaters are used to safely and effectively heat materials stored in drums and barrels, from oils to chemicals, without the risk of fire or explosion.

Omega Engineering offers a comprehensive selection of drum heaters and tank heaters designed for high-quality and efficient heat transfer. Our heaters can be used to provide freeze protection, viscosity control, and the melting of solids. All of Omega Engineering's drum heater products are UL and CSA certified, safe, and easy to install and operate, and designed to be used in combustible or hazardous environments.
Searching for your items
en-US
en
Save Configuration