Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M12 Cable, 4 pin, for Transmitters, RTD, Thermistor

DC Cable Assemblies for Probes, Sensors and Transmitters

$24.66

Item# M12C-PVC-4-R-F-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $24.66
10-24 $23.43
25-49 $22.93
50-99 $21.95
100-199 $21.45
200+ $20.96

In stock

Lead Time (If not in stock): 3 weeks
DC Cable Assemblies for Probes, Sensors and Transmitters M12C-PVC-4-R-F-5 M12C-PVC-4-R-F-5
  • Standard M12 Connectors with Gold Plated Contacts
  • Straight or Right Angle Connection
  • Single Ended Connector with Stripped Lead Termination and Double Ended Connector Cable Types Available
  • PVC, Polyurethane or Silicone Jacket/Insulation

M12C-PVC-4-R-F-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Side A
Connector Side B
Cable Length
Conductor Insulation
Conductor Insulation Color


These extension cables can be used for connecting sensors such as our M12 Style Sanitary Sensors, PR-21 and PR-22 Industrial RTD Sensors or other sensors, to transmitters or instruments such as Omega's DTG-RTD Digital RTD Thermometer, TX94A-SS 4 to 20mA Transmitter, UWRTD-S-2 or UWRTD-2-NEMA Wireless Transmitters or other products which include an M12, 4-pin connector (see related product links below).

These M12 extension and patch cables are available in a variety of lengths. Special length patch cables with connectors both ends can be custom assemblied by cutting a single ended cable to your required length and then adding one of our field mountable connectors shown in the table below.

Specifications:
These cables are supplied in a variety of configurations including:
  • Straight socket style M12 connector one end with stripped leads the other end
  • Right angled socket style M12 connector one end with stripped leads the other end
  • Straight socket style M12 connector one end with a straight plug style M12 connector the other end
  • Right angled socket style M12 connector one end with a straight plug style M12 connector the other end


  • The M12 cables include the following materials:
    Insulation StyleOrder CodeCable ColorAmbient Temp*Nut MaterialContact MaterialCable Diameter
    PVCPVCOrange-25 to 100°C316 SSTGold Plated Brass0.19 inches
    PolyurethanePURBlack-25 to 90°CNickel Plated BrassGold Plated Brass0.19 inches
    SiliconeSILGray-50 to 180°CNickel Plated BrassGold Plated Brass0.17 inches





    Please Note:
    * = Ambient temperature shown is for the cable, molded connectors are rated to 90°C Max.
    "PVC" and "PUR" molded connectors are Orange, "SIL" molded connectors are Gray.

    loading all models
    loading all reviews
    Rated 5 out of 5 by from Order Great turn around time. Customer was in need of item ASAP
    Date published: 2023-11-20
    Rated 4 out of 5 by from M12 Cable Product works as described. Good quality product. Would recommend for the right application.
    Date published: 2023-09-01
    Rated 1 out of 5 by from Poor choice of cable These cable are being used with transmitters but the cable does not have an overall shield, making the signal susceptible noise.
    Date published: 2023-08-05
    Rated 5 out of 5 by from Cabke Assembly Item has been installed for several years without any need to repair or replace.
    Date published: 2023-02-07
    Rated 5 out of 5 by from Easy Purchase with Quick Lead Time Everything was shipped correctly and the cable had clearly indicated pinout for my application.
    Date published: 2022-04-08
    Rated 2 out of 5 by from No shielding This is marketed as extension wire for RTDs and transmitters. Be aware this is not a shielded cable (which is often helpful for RTDs and transmitters). I can get shielded cables for the same price through other automation supply houses.
    Date published: 2021-05-21
    Rated 5 out of 5 by from As Promised - Solid Product Works as promised - good build quality - calibrated very well
    Date published: 2021-01-24
    Rated 5 out of 5 by from Great accessory. Perfect part for Omega transmitters. Easy, convenient wire install.
    Date published: 2021-01-24
    • y_2024, m_5, d_13, h_2
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_8
    • loc_en_US, sid_M12C-PVC-4-R-F-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    loading all QA

    Good morning, I would like to use the M12 Cable, 4 pin, for Transmitters, RTD, Thermistor in one work with pH sensors, but couldn't find information about the nominal resistance, impedance and ampacity of this model. What are these specs? Thank you.

    Asked by: Anonymous
    Those specific specifications are not provided for these cable assemblies. The Resistance would be based on the length of the cable and the Resistance per foot of pure Copper wire of 24 AWG.
    Answered by: ApplicationsEngineerANB
    Date published: 2021-03-08

    What code of M12 connector does this cable use? Specifically the straight connectors on sides A and B?

    Asked by: Paul A
    Hi Paul- Thank you for you inquiry. The M12C series follows the A-coded connectors for both straight and right angle. The color code pin-out also can be found on the data sheet
    Answered by: Application Engineer RD
    Date published: 2022-12-20
    • y_2024, m_5, d_13, h_2CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_2
    • loc_en_US, sid_M12C-PVC-4-R-F-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 7ms
    • QUESTIONS, PRODUCT

    Related Categories

    en-US
    en
    Save Configuration