Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Hookup Wires

9 Products
Hook-up Wire, PVC Insulation, 300V

Electric appliance hookup wire. 300V max. Tinned copper conductors, PVC insulation. UL, CSA certified

Hook-up Wire, TFE Insulation, 250V

Electric appliance hookup wire. High temperature, 200°C rated. 250V max. Silvered copper conductors, TFE insulation. MIL-W-16878E Type ET

Hook-up Wire, Irradiated PVC Insulation, 1000V/600V

Electric appliance hookup wire. 105°C rated. 1000V or 600V max. Tinned copper conductors, Irradiated PVC insulation. UL, CSA, MIL-W-16878E

Heater Wire, Low Outgassing Fiberglass over Mica Insulation

Electric Heater hookup wire. Ultra high temperature, 450°C rated. Copper conductors, low outgassing fiberglass over mica insulation. UL, CSA certified.

Fuel Cell Interconnect Wire, Nextel Insulation

Solid Oxide Fuel Cell (SOFC) Anode and Interconnect wire. High temperature, 1200°C rated. Nickel, Stainless, and Platinum conductors, Nextel insulation

Heater Wire, Low Outgassing Fiberglass over PFA Insulation

Electric Heater hookup wire. High temperature, 250°C rated. Copper conductors, low outgassing fiberglass over PFA insulation. UL, CSA certified.

Furnace Cable, Steel Braided, Nextel/Silica Insulation

Furnace, oven, and kiln wire. High temperature, 1292°C rated. Nickel conductors, Nextel or Silica insulation, Stainless Steel over braid

Heater Wire, Low Outgassing Fiberglass Insulation

Electric Heater hookup wire. High temperature, 250°C rated. Nickel conductors, low outgassing fiberglass insulation. UL, CSA certified.

Heater Wire, Low Outgassing Fiberglass / Silicone Insulation

Electric Heater hookup wire. High temperature, 200°C rated. Tinned copper conductors, low outgassing fiberglass over silicone insulation. UL, CSA certified.

Related Categories

Hookup Wires

Hookup wires are crucial components in many industrial, manufacturing, and laboratory applications. From low-outgassing fiberglass insulation to PVC and TFE insulation to Nextel and Silica insulation, Omega Engineering’s selection of hookup wires are designed to meet the needs of any application – they are UL and CSA certified, ensuring the highest safety and quality standards are met.

Whether the application requires a 250 oC rated heater wire for an industrial system, a 1,292 oC rated furnace cable for a kiln, or a 600 V to 1000 V rated hookup wire for electrical appliances, Omega Engineering offers hookup wires ideal for any application.
Searching for your items
en-US
en
Save Configuration