Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cement-On Polyimide Fast Response Surface Thermocouples

Cement-On Surface T/C, Style 1-B, Type K, 40 in

$134.22

Item# CO1-K-B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $134.22
10-24 $127.51
25-49 $124.82
50-99 $119.46
100-199 $116.77
200+ $114.09

In stock

Lead Time (If not in stock): 6 weeks
Cement-On Surface T/C, Style 1-B, Type K, 40 in CO1-K-B CO1-K-B
  • New launch of RoHs3 compliant Style 1-B thermocouples (CO1-K-B)
  • Response Time in Milliseconds
  • Made from 0.0005' Foil and 0.010' Diameter Thermocouple Wire
  • Very Low Thermal Inertia

CO1-K-B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Cable Insulation
Cable Length
Features
Category
Sensor Application
Termination Connection Type
Color Code Standard
Mounting Style
Probe Diameter


OMEGA introduces its Cement-On, fast response Foil Thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1, 2 are made from 0.005" thermocouple alloy & Style 1- B made by 0.008"  by a special process where the butt welded thermocouple junction  Styles 1, and 2 are flat, extremely low inertia construction and are an ideal means of measuring the temperature of both flat and curved metals, plastic and ceramic surfaces where very fast response is desired.

OMEGA's Cement-On Style 1,1-B and 2 Foil Thermocouples are fabricated from ANSI "Special Limits of Error" grade thermocouple materials in "K", "E" and "T" calibrations and yield accurate temperature indication when used with standard thermocouple instrumentation. Styles 1, 1-B and 2 have the fastest response. Style 3 is an economy version constructed from 0.010" diameter bead welded standard limit of error thermocouple wire. It should be used where extremely fast response is not essential.



Model No. Style Thermocouple Type Length
Maximum Temperature *
Continuous 600 hr. 10 hr.
CO1-K 1 K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO1-K-B 1-B K-CHROMEGA™-ALOMEGA 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-E-B E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 315°C (600°F) 370°C (700°F)
CO1-T-B T-Copper - Constantan 1m (40 in) 150°C (300°F) 205°C (400°F) 260°C (500°F)
CO2-K 2 K-CHROMEGA™-ALOMEGA™ 150mm (6 in) 540°C (1000°F) 540°C (1000°F) 650°C (1200°F)
CO2-E E-CHROMEGA™-Constantan 150mm (6 in) 425°C (800°F) 425°C (800°F) 540°C (1000°F)
CO2-T T-Copper-Constantan 150mm (6 in) 150°C (300°F) 150°C (300°F) 260°C (500°F)
CO3-J 3 J-Iron - Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-K K-CHROMEGA™-ALOMEGA™ 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-E E-CHROMEGA™-Constantan 1m (40 in) 260°C (500°F) 370°C (700°F) 370°C (700°F)
CO3-T T-Copper-Constantan 1m (40 in) 205°C (400°F) 370°C (700°F) 370°C (700°F)
loading all models
loading all reviews
Rated 3 out of 5 by from Good, but... Does what they are supposed to. COT-1 However the Small diameter wire is not the best for constant re-use. Stripped wire length not good for the miniature connectors SMPW and HMPW. if you want to use the little rubber grommet that comes with the connectors you will need to re-strip the bare ends. And seeing as the price has gone up. The search is always on for an alternative.
Date published: 2015-12-17
Rated 5 out of 5 by from +Works great really? Its a thermocouple, I like the stick on feature and it seems to work well.
Date published: 2016-11-07
Rated 5 out of 5 by from Great Product Shipped fast and Packaged well! Would recommend for anyone needing a Cement-On Surface T/C, Style 1-B.
Date published: 2022-02-21
Rated 4 out of 5 by from review good product good product good product good product
Date published: 2018-03-22
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_CO1-K-B, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

I would appreciate your advice for my project, I need a sensor with high accuracy to be installed on a pipe's surface and put it inside a soil container. the temperature range is going to be between 4 and -20 centigrade. Which product do you recommend?

Asked by: Amir
Thank you for your inquiry. I would recommend the SA2C-K-72.
Answered by: CB Engineer
Date published: 2020-09-16

What is the recommended cement to adhere to surface with max temp of 550 F?

Asked by: jjb2023
Thank you for your inquiry. We do not have any epoxy or cement for a maximum temperature of 550 F. The closest we can provide is the CC HIGH TEMP for a maximum temperature of 843 C. Here is the link: https://www.omega.com/en-us/accessories/adhesives-and-paste/ob-bond-chem-set/p/CC-HIGH-TEMP
Answered by: Application Engineer MC
Date published: 2023-09-01

WHAT GAUGE WIRE ARE THE LEADS? sOLID OR STRANDED.

Asked by: MIKECHYMBOR
Hi Mikechymbor Leads are 30 awg solid Best regards OMEGA
Answered by: AENwlk
Date published: 2020-06-29

What is the approximate size of the pad?

Asked by: arsenal49
Thank you for your inquiry. Here are the pad dimensions: Style 1: 0.75 x 0.37", Style 1-B: 19 x 12.7 mm, Style 2: 1 x 0.72" and Style 3: 3/4 x 3/8". You can also find these dimensions in the manual here: https://assets.omega.com/manuals/Co-SERIES.pdf
Answered by: Application Engineer SP
Date published: 2023-03-28

We have an application where the surface temperature will reach about 1250 Deg C , The Duration of test 25 Sec to 130Sec. Please confirm whether we can use CO1-K-B or CO2-K or any other suitable

Asked by: srini
The CO1-K-B and the CO2-K are not suitable for use above 370C or 650C respectively. You should look at IR as a possible solution and contact the Temperature Engineers at temp@omega.com.
Answered by: ApplicationsEngineerANB
Date published: 2022-01-31

Cement on type CO2-K thermocouple with 6" leads,.... What is the best way to extend those leads to wire, then to connector..... do you have instruction on how to do this? Or do you sell a connector for this?....

Asked by: PB N J
Thank you for your inquiry. Using terminal blocks with extension wire and connectors would be the recommended option. Here is a link to our terminal block: https://www.omega.com/en-us/temperature-measurement/temperature-connectors-panels-and-block-assemblies/terminal-blocks-and-lugs/ch-terminal-blocks/p/CH-49
Answered by: Application Engineer CB
Date published: 2024-03-28

Could you please give me some information about the foil material ? It is important for me to know thermal properties of foil. Many thanks in advance

Asked by: Albnar
There are several different materials used for the patches so send you request to temp@omega.com with the specific part number and it can be researched.
Answered by: ApplicationsEngineerANB
Date published: 2020-06-17

Can these thermocouples work with miniature mini t-type thermocouple connectors?

Asked by: hchchc
CO1-* come standard with stripped leads, however they'll work fine with a mini connector instead. Be sure to use same thermocouple calibration
Answered by: Application Engineer RD
Date published: 2022-11-11
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_CO1-K-B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration