Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Clean Water Applications

$8,453.55

Item# NWH-03-009P-E1/480/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $8,453.55
5-9 $8,030.87
10-24 $7,861.80
25-49 $7,523.66
50-99 $7,354.59
100+ $7,185.52

In stock

Lead Time (If not in stock): 4 weeks
Clean Water Applications NWH-03-009P-E1/480/3P NWH-03-009P-E1/480/3P
  • 3 - 14' ANSI Blind Flange Design
  • 3 - 14' Galvanized Carbon Steel Pipe Body, 150 Lb Construction
  • 6 - 500 kW
  • 240 and 480V, 1 & 3 Phase

NWH-03-009P-E1/480/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Power Density
Sheath Material
Number of Elements
Vessel Material


FEATURES
Terminal Enclosure: E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant, E3 Explosion Resistant or E4 Moisture Resistant Enclosures available.

Flange: 3 - 14" ANSI B-16.5 Blind Flange with 1/2" thermowell for thermostat bulb and a 1/8" NPT threaded opening for a thermocouple or RTD.

Vessel: Pipe body and nozzles are galvanized ASTM A53B carbon steel pipe. The end disk is galvanized ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.

Wiring: Convenient field wiring terminals are provided for easy installation.

Controls: Series 3 and 6 stock and assembly stock heaters come equipped with side mounted thermostat. Series 18 and 45 furnished without thermostat.

kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
Series 3 — 3 inch, 150 lb carbon steel vessel — 3 copper elements (45 W/In2)
with side mounted thermostat — 1" NPT pipe inlet and outlet
62401-132 15/1622 1/216 1/2NWH-03-006P-E1/24070
62401-332 15/1622 1/216 1/2NWH-03-006P-E1/240/3P70
64801-132 15/1622 1/216 1/2NWH-03-006P-E1/48070
64801-332 15/1622 1/216 1/2NWH-03-006P-E1/480/3P70
92401-132 15/1622 1/216 1/2NWH-03-009P-E1/24070
92401-332 15/1622 1/216 1/2NWH-03-009P-E1/240/3P70
94801-132 15/1622 1/216 1/2NWH-03-009P-E1/48070
94801-332 15/1622 1/216 1/2NWH-03-009P-E1/480/3P70
122401-142 15/1632 1/226 1/2NWH-03-012P-E1/24080
122401-342 15/1632 1/226 1/2NWH-03-012P-E1/240/3P80
124801-142 15/1632 1/226 1/2NWH-03-012P-E1/48080
124801-342 15/1632 1/226 1/2NWH-03-012P-E1/480/3P80
152401-155 15/164539NWH-03-015P-E1/24094
152401-355 7/164539NWH-03-015P-E1/240/3P94
154801-155 7/164539NWH-03-015P-E1/48094
154801-355 7/164539NWH-03-015P-E1/480/3P94
182401-155 7/164539NWH-03-018P-E1/24094
182401-355 7/164539NWH-03-018P-E1/240/3P94
184801-155 7/164539NWH-03-018P-E1/48094
184801-355 7/164539NWH-03-018P-E1/480/3P94
Series 6 — 5 inch, 150 lb carbon steel vessel — 6 copper elements (45 W/In2)
with side mounted thermostat — 2" NPT pipe inlet and outlet
242402-341 3/43011 3/8NWH-06-024P-E1/240140
244801-341 3/43011 3/8NWH-06-024P-E1/480140
302402-348 3/43714 1/8NWH-06-030P-E1/240155
304801-348 3/43714 1/8NWH-06-030P-E1/480155
402402-360 3/448 1/220 5/8NWH-06-040P-E1/240176
404802-360 3/448 1/220 5/8NWH-06-040P-E1/480176
504802-373 3/461 7/827 5/16NWH-06-050P-E1/480210
604802-386 3/474 7/833 7/8NWH-06-060P-E1/480240
Series 18 — 8 inch, 150 lb carbon steel vessel — 18 copper elements (50 W/In2) —
21/2" NPT pipe inlet and outlet
502403-345 1/424 11/1627 3/16NWH-18-050P-E1/240396
504803-345 1/424 11/1627 3/16NWH-18-050P-E1/480396
752403-353 1/432 11/1629 3/16NWH-18-075P-E1/240414
754803-353 1/432 11/1629 3/16NWH-18-075P-E1/480414
1002403-360 1/439 11/1636 3/16NWH-18-100P-E1/240425
1004803-360 1/439 11/1636 3/16NWH-18-100P-E1/480425
1252403-367 7/847 5/1643 3/16NWH-18-125P-E1/240470
1254803-367 7/847 5/1643 13/16NWH-18-125P-E1/480470
1502403-377 3/856 13/1653 5/16NWH-18-150P-E1/240535
1504803-377 3/856 13/1653 5/16NWH-18-150P-E1/480535
1752403-386 3/865 13/1662 5/16NWH-18-175P-E1/240625
1754803-386 3/865 13/1662 5/16NWH-18-175P-E1/480625
2002403-396 3/875 13/1672 5/16NWH-18-200P-E1/240705
2004803-396 3/875 13/1672 5/16NWH-18-200P-E1/480705
Series 45 — 14 inch, 150 lb carbon steel vessel — 45 copper elements (50 W/In2) —
6" flanged pipe inlet and outlet
2504803-368 1/249 11/1659 3/16NWH-45-250P-E1/480830
3004803-37657 3/1666 11/16NWH-45-300P-E1/480960
3504803-383 1/264 11/1674 3/16NWH-45-350P-E1/4801,090
4004803-39172 3/1681 11/16NWH-45-400P-E1/4801,220
4504803-398 1/279 11/1689 3/16NWH-45-450P-E1/4801,350
5004803-310687 3/1696 11/16NWH-45-500P-E1/4801,480
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration