Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

ZW-ED Temperature Humidity & Barometric pressure transmitters

Wireless Monitoring System - Long Range Transmitters

$358.72

Item# ZW-ED

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $358.72
5-9 $340.78
10-24 $333.61
25-49 $319.26
50-99 $312.09
100+ $304.91

In stock

Lead Time (If not in stock): 6 weeks
Wireless Monitoring System - Long Range Transmitters ZW-ED ZW-ED
  • Web-Based Monitoring of Temperature, Humidity and Barometric Pressure
  • Data Assurance
  • Up to 128 End Devices per Receiver
  • Up to 7-Year Battery Life

ZW-ED Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility


This rugged high-performance and low power consumption OMEGA™ ZW-ED wireless sensor/transmitter system provides web-based monitoring temperature, humidity, and barometric pressure.

The radio is an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000m* (3280') outdoor and around 100m* (328') indoor to a ZW-REC coordinator. The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network with no special software—just your web browser.

Data Chart OMEGA Enterprise Gateway

Software: OMEGA Enterprise Gateway

These wireless devices are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA 4 (IP65) rated housing. A variety of compatible probes are available to suit your application.

* Without obstructions or interference

Specifications
Input Types
Digital Probe Inputs: Temperature, Barometric Pressure, and Humidity

Local Display
Optional LCD Display:Displays Temperature in C, Pressure in mbar and Relative Humidity in % where applicable

EXTERNAL SENSOR SPECIFICATIONS

Accuracy
TEMPERATURE
Accuracy/Range*:
zTP1 (-P/-LCD/-DC/-CCELL);
zTP2 (-P/-LCD/-DC/-CCELL)

±0.5°C for 10° to 85°C (±1°F for 50° to 185°F)
±1°C for -40° to 10°C and 85° to 125°C
(±1.8°F for -40° to 50°F and 185° to 257°F)

zBTHP (-P/-LCD/-DC/-CCELL);
zTHP (-P/-LCD/-DC/-CCELL)
zTHP2 (-P/-LCD/-DC/-CCELL)

±0.5°C for 5° to 45°C (±1°F for 41° to 113°F)
up to 1.5°C for -40° to 5°C and 45° to 124°C
(up to 2.7°F for -40° to 41°F and 113° to 255°F) refer to chart

zBTP (-P/-LCD/-DC/-CCELL)
±0.8°C @ 20°C (±1.5°F @ 68°F)
±2°C for -40° to 85°C (±3.6°F for -40° to 185 °F)

Resolution: 0.1°C
Repeatablilty: ±0.1°C, for
zBTHP, zTHP, zTHP2 (-P/-LCD/-DC/-CCELL),
*Note: extended temperature ranges are for External Probes only

Industrial Probe:

SS 316 housing, 137mm x Ø16mm (5” x Ø 0.63”) for zBTP (-P/-LCD/-DC/-CCELL); zBTHP (-P/-LCD/-DC/-CCELL); zTHP (-P/-LCD/-DC/-CCELL)

Short Probe, Quick Disconnect: SS 316 housing, 78mm x Ø16mm (3.1” x Ø 0.63”) for zTHP2 (-P/-LCD/-DC/-CCELL)

Stick Probe: ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zTP1 (-P/-LCD/-DC/-CCELL)

Lug Mounted Probe: Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”); mounting hole Ø 4.72mm (Ø 0.186”) for zTP2 (-P/-LCD/-DC/-CCELL)

Cable Dimensions and Operating Temperature:
3 m (10’) long x Ø 2.62 mm (0.103”)
-80° to 200°C (-112° to 392°F)
for zTHP (-P/-LCD/-DC/-CCELL);
zTP1 (-P/-LCD/-DC/-CCELL);
zTP2 (-P/-LCD/-DC/-CCELL)


3 m (10’) long x Ø 4.45 mm (0.175”)
-55 to 105°C (-67 to 221°F)
for zBTP (-P/-LCD/-DC/-CCELL);
zBTHP (-P/-LCD/-DC/-CCELL)
RELATIVE HUMIDITY
Accuracy/Range at 25°C-Non-Condensing:
zBTHP (-P/-LCD/-DC/-CCELL);
zTHP (-P/-LCD/-DC/-CCELL)
±2.75% for 10 to 90%;
±3% for 5 to 10% and 90 to 95%;
±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%

BAROMETRIC PRESSURE
Accuracy/Range:
zBTP (-P/-LCD/-DC/-CCELL),
zBTHP (-P/-LCD/-DC/-CCELL);
±2 mbar for 10 mbar to 1100 mbar (1 KPa to 110 KPa)
Resolution: 0.1 mbar

THERMOCOUPLE INPUT (Coming Soon)
Temperature Range: refer to Thermocouple Chart
Temperature Accuracy: refer to Thermocouple Chart
Temperature Stability: 0.08°C/°C
Temperature Coefficient: ±25 ppm/°C
Thermocouple Cold End Tracking: 0.1°C/°C
Thermocouple Lead Resistance: 100 ohm max.
Thermocouple Type (ITS 90):
J, K, T, E, R, S, B, C, N, L (DIN J)
Warm-Up to Rated Accuracy: 30 minutes

ANALOG VOLTAGE & CURRENT INPUT (Coming soon)
Voltage Input: Differential; bipolar;
±100 mV, ±1 V, ±10 V
Input Impedance: 400 K ohm for voltage
Current Input: Differential; bipolar; ±20 mA (5 Ohm load)
Accuracy: ±0.1% Full Range @ 25°C
Reading Rate: Periodic (1 sample/update) or continuous (20 samples/second)
A/D Conversion: Sigma-Delta
Resolution: 16 bits
Temperature Coefficient: ±50 ppm/°C
Common Mode Rejection: 105 dB
Normal Mode Rejection: 98 dB
Warm-Up to Rated Accuracy: 30 minutes


Environmental
Operating Conditions:
Base Unit: -20 to 70°C (-4 to 158°F), 90% RH non-condensing
CR2032 Battery: -20 to 60°C (-4 to 140°F), 90% RH non-condensing
Alkaline Battery: -18 to 55°C (-0.4 to 131°F), 90% RH non-condensing
LCD Option: -10 to 60°C (14 to 140°F), 90% RH non-condensing

Packaging
Enclosure Material:
Polycarbonate
Enclosure Protection: NEMA 4 (IP65)
Enclosure Dimensions: 135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56")

General
Agency Approval: ECCN 5A992, EMC 2014/30/EU, LVD 2014/35/EU, RED 2014/53/EU, FCC ID T40JN5168M5
Software: Compatible with the OMEGA™ Dashboard

Note: Because of transmission frequency regulations, the ZW series products may only be used in the United States, Canada, Europe, China, Japan, Korea, and Brazil.


A Complete Wireless System Requires At Least:
One ZW End Device (ZW-ED), One Digital Probe (zTPx-P, ZTHPx-P or zBTx-P) and One ZW Coordinator/Receiver (ZW-REC). (Recommended)
Example: 3 ZW-ED, 3 zTP1-P and 1 ZW-REC for a 3 zone wireless temperature measurement system
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
Is it possible to connect a K type thermocouple ? this same thermocouple have a wire of 50' long do the ZW-ED will be able to give enought power for reading after 50' long ?

Asked by: Michael89212
Thank you for your question. The ZW-ED series does not support thermocouples. Please see XW-EDA series that will support thermocouples with 50 ft leads. https://www.omega.com/en-us/iiot-wireless-systems/wireless-transmitters/xw-eda-series/p/XW-EDA?searchterm=XW-EDA
Answered by: Raptor
Date published: 2021-10-14

How is it calibrated?

Asked by: JeffG
Thank you for your question. Unit is calibrated at the factory by Omega.
Answered by: Application Engineer PV
Date published: 2021-10-19
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ZW-ED, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Accessories
1m (3.3') cable dual M12-8 connector, right angle terminator
$42.84
0 In Stock
3m (9.8') cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4') cable dual M12-8 connector, right angle terminator
$60.83
0 In Stock
1m (3.3') cable dual M12-8 connector
$42.84
0 In Stock
3m (9.8') cable dual M12-8 connector
$53.28
0 In Stock
5m (16.4') cable dual M12-8 connector
$64.24
0 In Stock
Universal AC adapter with M8 connector
$43.41
0 In Stock
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack
$38.62
0 In Stock
Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (less than 35 psi) environments. For external industrial probes only.
$45.73
0 In Stock
BT-SMP
Smart Probe, Barometric/Temp, M12
$185.01
0 In Stock
Smart Probe, Temp/RH, M12
$185.01
0 In Stock
Smart Probe, Barometric/Temp/RH, M12
$231.22
0 In Stock
Calibrated Probes
Replacement External Industrial Probe with Temperature and Humidity Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C
$416.11
0 In Stock
Replacement External Industrial Probe with Temperature and Humidity Sensor, short probe and M12 connection with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C
$416.11
0 In Stock
Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Barometric Pressure Points, Temperature 25°C
$313.33
0 In Stock
Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) humidity, barometric pressure, and temperature points
$538.49
0 In Stock
Digital Probes
External stick probe with temperature sensor, 3 m (10') cable and M12 connection
$94.03
31 In Stock
External lug mount probe with temperature sensor, 3 m (10') cable and M12 connection
$94.03
0 In Stock
External industrial probe with temperature and humidity sensor, 3 m (10') cable and M12 connection
$169.73
3 In Stock
External short industrial probe with temperature and humidity sensor, M12 connection (no cable)
$169.73
0 In Stock
External industrial probe with barometric pressure, temperature sensor, 3 m (10') cable and M12 connection
$179.51
2 In Stock
External industrial probe with barometric pressure, temperature and humidity sensor, 3 m (10') cable and M12 connection
$257.85
0 In Stock
Wireless Coordinators/Receivers
ZW Series Receiver
$514.56
3 In Stock
Wireless End Devices (Transmitters)
Wireless Monitoring System - Long Range Transmitters
$358.72
5 In Stock
Wireless Monitoring System - Long Range Transmitters
$444.71
1 In Stock
en-US
en
Save Configuration