Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless RTD Transmitter for Outdoor Applications

  • CE Approved

Item# UWRTD-S-2-Series

In stock

Lead Time (If not in stock): 0 week
UW Series Wireless RTD Transmitter for Outdoor Applications UWRTD-S-2-Series UWRTD-S-2-Series
  • Industry Standard M12 Connection with Water Tight White Polypropylene Housing
  • Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)
  • Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
  • Interface Up to 48 Different Wireless Transmitters with One Receiver


OMEGAs new wireless temperature transmitter features a standalone, compact, battery powered wireless RTD transmitter that sends readings back to a host receiver up to 120 m (400') away. Each unit can be programmed in the field to interface directly with any 3-wire Pt100 Ω, 0.00385 or 0.00392 style RTD probe or sensor. When activated the unit will transmit readings continuously at pre-set time intervals that were programmed by the user during the initial setup. Each unit measures and transmits: RTD input reading, ambient temperature, RF signal strength and battery condition back to the host and is displayed on the PC screen in real time using the free provided software.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Two 'AA' 1.5 V lithium replacement batteries
$13.80
0 In Stock
Additional USB programming/communication cable
$20.84
0 In Stock
en-US
en
Save Configuration