Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Long Range Sub GHZ Wireless Universal Smart Probe Interface

Smart Probe Wireless interface 915 MHZ

$338.88

Item# IF-006-1-NA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $338.88
10-24 $311.77
25-49 $288.05
50-99 $271.10
100-199 $254.16
200+ $237.22

In stock

Lead Time (If not in stock): 5 Days
Smart Probe Wireless interface 915 MHZ IF-006-1-NA IF-006-1-NA
  • Modular M12 Connectivity with Omega Link Smart Probes
  • Robust Long-Range Sub GHz Communications
  • Wireless Communication up to 3.2 km1
  • IP65 NEMA 4 Environmental Rating
  • Password Protection for data
  • Up to 5-year battery life2
  1. When in High Power Mode, without obstruction.
  2. Actual battery life may vary depending on the user set reading frequency and power setting

IF-006-1-NA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connectivity Type
Measurement Type
Number of Channels
Additional Features
Ecosystem


Modular Universal Design

The Omega Link IF-006 Interface is designed to be used in conjunction with Omega Link Smart Probes. The two elements snap together with a twist of an M12 connector to create a universal solution for any sensor application. Sensor installations can be further customized using M12 modular extension cables to quickly tailor solutions for any application. A wide variety of Omega Link Smart Probes are available to create a customized wireless solution that fits your application. Including temperature, humidity, pressure, light, thermocouple, RTD, process, count, pulse, load cell, heat flux, and more.

 

Plug and Play

The IF-006 is easily paired to the Omega Link Gateway with the press of a button and will automatically show up on your Omega Link Cloud account. The Omega Link Gateway can connect up to 256 Smart Sensors per unit. Local data logging keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.

Intuitive Configuration

Configure your Omega Link Smart Probes using your IF-006 and our free SYNC configuration software. An integrated Command Line Interface allows for quick serial configuration and monitoring of your IF-006 using any standard terminal emulator.

Compatibility

The IF-006 is fully compatible with the Omega Link ecosystem of devices, SYNC configuration software, and the Omega Link Cloud.

Security and Access Control

Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKA-EC521bit (NIST) elliptic-curve cryptography to protect your data. Password protection ensure that access to device data is restricted and only accessible by authorized users. Device Authentication ensures that Omega Link Smart probes connect to validated Omega devices.

Specifications

Wireless Communication
Frequency:915 MHz
Range*: Up to 1.2 km in low power mode
Up to 3.2 km in high power mode

*Clear line of sight. Actual range may vary depending on environment.
Power
Alkaline Battery:2x C-Cell batteries (included)
 

Transmit
Power

Update Time

Battery Life*

Low 2 Mins 2 Years
Low 90 Mins 5+ Years
High 2 Mins 1 Years
High 90 Mins 3 Years

M12 8-Pin Wiring

 

 

Pin Name Function
Pin 1 OUT 1 No Connection
Pin 2 INTR Interrupt Signal
Pin 3 SCL SCL Signal
Pin 4 SDA SDA Signal
Pin 5 Shield Shield Ground
Pin 6 OUT 2 No Connection
Pin 7 GND Power Return
Pin 8 VCC Nominal 3.0 VDC to Smart Probe

* Typical. Actual battery life may vary depending
on the connected sensor, signal strength and
environmental conditions.

External Power: 5 VDC @ 1.75 W
*External power adapter optional. External
power specification based on Omega
specific power adaptor.

Environmental
Operating Conditions for Base Unit:
-20℃ to 70℃ (-4℉ to 158℉), 90% RH non-condensing
Rating:IP65
General
Software: Compatible with SYNC
configuration software and Omega Link Cloud
Certification
Contains FCC ID: WR3-MOD16370915
Contains IC ID: 8205A-MOD16370915

Omega Link Wireless Gateways

A Omega Link Wireless Gateway is required to connect your IF-006 to the Omega Link Cloud.

Model Number Description
GW-001-2-NA Wireless IIoT Gateway Standard, Ethernet connectivity, connects up to 256 Omega Link Smart Sensors - 915 MHz
GW-001-3-NA Wireless IIoT Gateway Pro, Ethernet connectivity, power over Ethernet, connects up to 256 Omega Link Smart Sensors, Modbus RTU RS232/RS485 and Modbus TCP, 2x USB ports - 915 MHz

Accessories

Model Number Description
M12.8-T-SPLIT Smart Probe M12 8-pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM M12 8-pin straight plug field mountable connector
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector

Wireless Sub GHz Smart Interface

Model Number Description
IF-006-1-NA Wireless Sub-GHz Smart Interface with optional external power

Omega Link Smart Probes

Compatible Omega Link Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage

Model Number Description
SP-001-0 Smart Probe IR, 6:1 field of view
SP-001-1 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 Smart Probe IR, 10:1 field of view
SP-002-1 Smart Probe IR, 10:1 field of view with discrete I/O
SP-003-1 THB Smart Probe with I/O Tube Housing
SP-004-1 TH Smart Probe with I/O Tube Housing
SP-004-4 TH Smart Probe with I/O Bulkhead Housing
SP-005-1 Temperature and RTD Smart Probe with discrete I/O
SP-010-1 Load Cell Smart Probe with discrete I/O
SP-013-1 Digital Interface Smart Probe with discrete I/O
SP-014-1 Process Monitoring Smart Probe with discrete I/O
SP-016-1 Heat Flux Smart Probe with discrete I/O
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the radio power in mW? Thank you!

Asked by: Markness
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-08-05
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IF-006-1-NA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
01:Compatible Smart Probes for Layer N interfaces
Smart Probe IR Temperature, 6:1 field of view
$213.13
175 In Stock
Smart Probe IR Temperature, 6:1 field of view, with discrete I/O
$255.76
152 In Stock
Smart Probe IR Temperature, 10:1 field of view
$241.54
174 In Stock
Smart Probe IR Temperature, 10:1 field of view, with discrete I/O
$284.16
176 In Stock
Temperature, Humidity Barometric Pressure Smart Probe with I/O Tube Housing
$170.50
0 In Stock
Temperature, Humidity Smart Probe with I/O Tube Housing
$184.71
1 In Stock
Temperature, Humidity Smart Probe with I/O Bulkhead Housing
$213.13
0 In Stock
Thermocouple and RTD Temperature Smart Probe Interface
$156.30
244 In Stock
Smart Load Cell interface with I/O
$147.94
151 In Stock
Smart Digital interface counter/totalizer with I/O
$142.09
162 In Stock
Smart Analog interface Process with I/O
$163.39
475 In Stock
Smart Heat Flux Interface with I/O
$177.60
138 In Stock
02:Layer N Wireless Gateways - A Layer N Wireless Gateway is required to connect your IF-006 to the Layer N Cloud
Wireless IIoT Gateway Standard, Ethernet connectivity, connects up to 256 Layer N Smart Sensors - 915 MHz
$272.41
324 In Stock
Wireless IIoT Gateway Pro, Ethernet connectivity, power over Ethernet, connects up to 256 Layer N Smart Sensors, Modbus RTU RS232/RS485 and Modbus TCP, 2x USB ports - 915 MHz
$431.69
182 In Stock
03:Accessories-M12 8 pin cables and connectors
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
135 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
39 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
0 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 straight connector
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock
Universal AC adapter with M8 connector
$43.41
0 In Stock
en-US
en
Save Configuration