This reliable series has tight tolerances for easier gauge alignment to measure bending and axial tension. Ideal for transducers or stress/strain analysis.
This series of linear strain gauges measure strain in one direction for experimental stress analysis monitoring, industrial equipment, or various scientific applications.
This reliable series has tight tolerances for easier gauge alignment for beams that have a contraflexure point. Ideal for transducers or stress/strain analysis.
This series of extra long linear strain gauges measure strain in one direction, great for non-homogenous materials, stress analysis monitoring, or industrial applications.
This reliable series has tight tolerances for easier gauge alignment to measure strain in one direction. Ideal for transducers or stress/strain analysis.
The K-series linear diaphragm karma gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring strain in one direction.
These M Series strain gauges from HBM have been specially developed for high resistance to alternating loads at increased strain levels and high temperatures up to 300°C.
Linear Strain Gauges, which are the most straightforward geometry of a strain gauge, are often-used components in a wide range of applications. These devices are designed to indicate strain in only a single direction.
Omega Engineering offers a comprehensive selection of linear strain gauges – available in various styles and sizes to make it easy to find the correct model for any application. Omega linear strain gauges offer superior accuracy and reliability.
With their tight tolerances for better alignment and ability to measure strain in one direction, these strain gauges are perfect for transducers or stress/strain analysis in industrial applications.