Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

DIN Rail Signal Conditioners

44 Products
DIN Rail Conditioner Series with Process Input, High accuracy

The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy

Dual DIN Rail Temperature Transmitter w/ Programmable Inputs

The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)

DIN Rail Conditioners Convert Bridge Inputs to mA or Voltage

The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.

DIN Rail Isolated Repeater/Splitter for Process Signals.

The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)

DIN Rail Load Cell Input Signal Conditioner

The DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers

DR-I4 Series Signal Conditioner

The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.

Non Isolated Loop Powered DIN Rail RTD Input Conditioner

The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.

DIN Rail Thermocouple Input Signal Conditioners | Low Profile

The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.

DIN Rail AC Current and Voltage Transmitter

The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.

Snap In Front Panel Programmer with Modbus over RS-485

The DRST-CM is a programming display for DRST-AC, DRST-DC, DRST-UN & DRST-UR. Supports Modbus over RS-485. Monitors process value on built in display.

DIN Rail Temperature Loop Powered Signal Conditioner

The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.

DIN Rail Input Loop Powered Isolators w/ 1 or 2 Channel Models

The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.

DIN Rail RTD Input Signal Conditioner | Low Profile

The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.

DIN Rail Voltage Conversion I/O Modules | TTL to PLC Levels

DR-IO Conditioners convert TTL levels to PLC levels and vice versa. Logic levels switch high level AC/DC circuits and vice versa. Wide logic voltage range and Low profile.

DIN Rail Signal Conditioner Series with Model Specific Input Type

CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.

DIN RAIL Signal Conditioner for Load Cells

The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.

DIN Rail Loop Powered RTD Input Signal Conditioner

The DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.

DIN Rail Signal Conditioner for Bipolar Process Inputs

The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).

DIN Rail Field Configurable Alarm Limit Modules

The DRG-AR Series Conditioners are TC, RTC, DC or AC voltage and current input with 2 SPDT Relay Outputs. Field configurable ranges with adjustable setpoints.

DIN Rail Universal Uni/Bipolar DC Signal Conditioner

The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.

DIN Rail Signal Conditioners

DIN Rail Signal Conditioners are essential for accurate data recording in a wide range of industrial, commercial, and laboratory applications. Used to convert input signals from a variety of sources into a uniform output, these conditioners make it possible to measure signals from thermocouples, strain gages, RTDs, load cells, and more.
Searching for your items
en-US
en
Save Configuration