Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Multifunction Calibrator w/ Pressure Modules

Multifunction Process Calibrator with RS232 Interface, High Accuracy

$1,924.48

Item# PCL1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,924.48
10-24 $1,828.26
25-49 $1,789.77
50-99 $1,712.79
100+ $1,674.30

Please contact Technical Sales Team for assistance.
Multifunction Process Calibrator with RS232 Interface, High Accuracy PCL1000 PCL1000
  • Excellent Accuracy ±0.6°C T/C, ±0.3°C RTD 0.015% Electrical 0.05% Pressure
  • Read and Source Modes
  • 10 T/C Types 8 RTD types plus 400 Series Thermistor
  • Stores up to 9 setpoints for each output function

PCL1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type
Input Type
Features


SPECIFICATIONS
Operational Temp Range:
0 to 50°C (14 to 122°F)
Stability:0.01% F.S./°C outside of 23°C±5°C
Pressure Accuracy: 0.05% FS
Max Overpressure: 300%
Ports:<100 psi 1/4' barbed hose fittings,≤ 100 psi: 1/8' brass swagelok fittings
Wetted Parts: clean dry gases only
T/C Types: J,K,T,E,R,S,B,N,L,U
RTD Ranges: RTD Ranges: Pt385 (100, 200, 500, 1000Ω) Pt392, JIS, Ni120, CU10, YS1400
Ohm Ranges: 0 to 400.00 and 400.0 to 4000.0
Voltage:
(Low) I/O 0-20.000 V
(High) Input only 0-250 V ac/dc
Frequency: 0-1000.0 CPS, Hz 0-10.00 kHz
Continuity: 0 to 400.0Ω audible tone under 10Ω
Accuracy: T/C Type J: ±0.3°C ± 10µV (±0.6°C total error)
RTD Pt100: ±0.1°C ±0.075 Ω (±0.3°C total error)
Ohms (400): ±0.1 Ω
Ohms (4000): ±1.0 Ω
mA Compliance: up to 1000 Ω
Voltage Drive: 1 mA
RTD IEX-range: 0.01 mA to 3 mA
RTD Frequency Response: 10 mS
Operating Temp: -10 to 50°C
Storage Temp: -40 to 60°C
Power: 4 AA alkaline batteries (included)
Dimensions: 191x102x38 mm(7.5x4x1.5')
Weight: 350g (12oz)

External Pressure Modules*
MODEL NO. Parameter Range Gauge (psig) Accuracy Over Pressure
PCL-PMA Pressure Module adaptor (one required)
PCL-PM030G 0 to 30 (0 to 2 bar) ±0.025% 300%
PCL-PM050G 0 to 50 (0 to 3.5 bar) ±0.03% 300%
PCL-PM100G 0 to 100 (0 to 7 bar) ±0.025% 300%
PCL-PM300G 0 to 300 (0 to 20 bar) ±0.025% 200%
PCL-PM1KG 0 to 1000 (0 to 70 bar) ±0.05% 200%
PCL-PM3KG 0 to 3000 (0 to 200 bar) ±0.1% 200%
PCL-PM5KG 0 to 5000 (0 to 340 bar) ±0.1% 200%
PCL-PM015VAC 0 to -15 (0 to -1 mbar) ±0.025%, ±0.0025 psi 300%
PCL-PM015A 0 to 15 (0 to 1 bar) abs. ±0.025%, ±0.0025 psi 300%
PCL-PM030A 0 to 30 (0 to 2 bar) abs. ±0.025% 300%
PCL-PM015C -15 to 15 (-1 to 1 bar) ±0.025%, ±0.0025 psi 300%
PCL-PM030C -15 to 30 (-1 to 2 bar) ±0.025%, ±0.0025 psi 300%
PCL-PM030D 0 to 30 (0 to 2 bar) diff. ±0.025% 300%
* Most popluar ranges (see pressure module page for all ranges).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

In the product image appears a handheld multiprocess calibrator and the product details correspond to a multiprocess calibrator, but the item# is for a pressure module. Is this a multiprocess calibrator or a pressure module?

Asked by: JavierSJ
Thank you for pointing this out. The image and specifications shown are for the PCL1000 Multifunction Calibrator. The part number and pricing indicated are for an accessory pressure input that can be used with this calibrator. This is an error on our our webpage which we will correct
Answered by: Applicatrions Engineer JK
Date published: 2021-01-28
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PCL1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration