Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Power Supplies, DIN Rail Mounting,10 to 100W. for 5, 2, 4, 48 VDC

Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC

$98.69

Item# SL-PS-S1005

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $98.69
5-9 $96.72
10-24 $94.74
25-49 $90.79
50-99 $89.81
100+ $88.82

In stock

Lead Time (If not in stock): 6 weeks
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC SL-PS-S1005 SL-PS-S1005
  • 10 to 100 Watts for 5, 12, 24 & 48 VDC
  • Universal AC Inputs/Full Range
  • NEC Class 2/LPS Compliant
  • Protections: Short Circuit/Overload/Overvoltage

SL-PS-S1005 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Current Rating
Supply Voltage


The SL-PS Series of power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices (PLCs, sensors, switches) are designed to take minimal space in your electrical control cabinet. The SL-PS Series of power supplies offer short-circuit, over-load and over-voltage protection. These high quality power supplies have passed a 100% full load burn-in test, and are UL/CUL listed and CE marked and are NEC class 2 compliant.

SPECIFICATIONS
Working Temperature: -20 to 70°C (-4 to 158°F)
Working Humidity: 20 to 90% RH non-condensing
Dimensions: 90 H x 100 mm D (3.564 x 3.94")
Width: 10 & 20 W Models - 22.5mm (0.89")
40 & 60 W Models - 40 mm (1.57")
100 W Models - 55 mm (2.17")
Output Voltage: 24 Vdc
Ripple and Noise: 150 mVp-p
Voltage Tolerance: ±1%
Line and Load Regulation: ±1%
Input Voltage: 85 to 264 Vac, 47 to 63 Hz, 120 to 370 Vdc
Inrush Current:
SL-PS-S1024: Cold start 35 A/115 Vac, 70 A/230 Vac
SL-PS-S2024: Cold start 20 A/115 Vac, 40 A/230 Vac
SL-PS-S4024, SL-PS-6024: Cold start 30 A/115 Vac, 60 A/230 Vac
SL-PS-S10024: Cold start 30 A/115Vac, 60 A/230 Vac
Protection Overload:
SL-PS-S1024:
105%, 27.6 to 32.4V
SL-PS-S2024: 105 to 160%, 27.6 to 32.4V
SL-PS-S4024, SL-PS-S6024 and SL-PS-S10024: 105 to 150%, 31.2 to 36V
Efficiency: 84 to 88%
Safety Standards: UL508, EN60950-1* approved, NEC Class 2/LPS compliant
Withstand Voltage:
I/P-O/P: 3k Vac; I/P-FG: 1.5k Vac
O/P-FG: 0.5k Vac
Insulation Resistance:
I/P-O/P, I/P-FG, O/P-FG: 100 M ?/ 500 Vdc EMI compliance to EN55011, EN55022 (CISPR22), EN61204-3 Class B
Harmonic Current: Compliance to EN61000-3-2,-3
EMS Immunity 10 and 20 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-1, EN61204-3, light industry level, criteria A
EMS Immunity 40, 60 & 100 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-2, EN61204-3, heavy industry level, criteria A
loading all models
loading all reviews
Rated 4 out of 5 by from Good features. Units worked properly out of box no issues so far.
Date published: 2016-11-09
  • y_2024, m_5, d_13, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SL-PS-S1005, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$112.89
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$98.69
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$121.62
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$145.21
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$235.64
4 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$98.69
2 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$121.62
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$112.89
9 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$145.21
2 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$121.62
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$235.64
0 In Stock
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100Watt for 5, 12, 24 & 48 VDC
$145.21
9 In Stock
Accessories
DIN rail, 35 mm x 7.5 mm, slotted, 2 m length
$11.92
59 In Stock
XL Series Accessories
DIN rail 35 x 7.5 mm, slotted, 1 m long
$6.43
39 In Stock

Related Categories

en-US
en
Save Configuration