Added to Your Shopping Cart
The piezoelectric component produces the resonation on the fork. When the fork comes into contact with a material, the fork will release some frequency signal as feedback
Added to Your Shopping Cart
The LVC500 Series operates on a conductance principle where a small electrical current is passed through the conductive liquid between two electrodes or an electrode and metallic tank wall.
Added to Your Shopping Cart
The LVC-152-R capacitance level switch is the perfect switch solution for conductive coating or scaling type liquids. The LVC-152-R is best applied in grounded vessels.
Added to Your Shopping Cart
The LV-10-Series level switches sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized.
Added to Your Shopping Cart
The LV500-Series are small displacement single station level switches. Very compact, the switches are ideal for restricted or limited space. The overall length is 2.1 inches.
Added to Your Shopping Cart
The LTUR-3022 is a tuning fork level switch. When the measured medium comes into contact with the tuning fork, it will change the feedback resonant frequency.
Added to Your Shopping Cart
LVCN1700 ultrasonic level sensor provides level detection up to 26.2' with 3 programmable relays for switch or level control. Features push button configuration display.
Added to Your Shopping Cart
The LV-110-Series Drum Level Indicators are compact, self contained liquid level indicators designed for use in 55 gallon drums and can be used in either horizontal or vertical drums.
Added to Your Shopping Cart
These level switches are sealed with potting compound. If the wires are properly terminated the switch will meet or exceed a NEMA-6 rating, making them suitable for submersion.
Added to Your Shopping Cart
The LVV-110-Series switches are technically the most advanced float available today. The filling baffle causes the float to be filled below the liquid surface.
Added to Your Shopping Cart
The LVN 90-Series level switch will meet or exceed a NEMA-6 rating, making them suitable for submersion with years of worry free operation in moisture-laden environments.
Added to Your Shopping Cart
The LVN 60-70-Series level switch will meet or exceed a NEMA-6 rating, making them suitable for submersion with years of worry free operation in moisture-laden environments.
Added to Your Shopping Cart
The LV600-Series float level switches provide an economical means of pump-up/pump-down level control with just one level switch. The SPDT switch is rated for 15A at 250 Vac.
Added to Your Shopping Cart
The LVU150 ultrasonic sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. Provides a resistance to vapor and turbulence.
Added to Your Shopping Cart
These level switches are sealed with potting compound. If the wires are properly terminated the switch will meet or exceed a NEMA-6 rating, making them suitable for submersion.
Added to Your Shopping Cart
The LV-1100 and 1200 level switches feature a nonmagnetic design suitable for applications where magnetic particles (i.e., rust) are present.
Added to Your Shopping Cart
This Series is designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed or removable rods or with pendular electrodes.
Added to Your Shopping Cart
The LVSW-710/720 compact solid state liquid level switch employs ultrasonic technology and provides reliable operation in virtually any liquid, regardless of viscosity.
Added to Your Shopping Cart
The LVSW-701 Series liquid level switch is a direct replacement for mechanical float-type devices. The switch employs proven ultrasonic technology and solid state electronics.
Added to Your Shopping Cart
The LTU-2000 Tuning Fork Sensors are point level switches that are designed to detect low or high levels of liquids and is based on the vibrating tuning fork principle.