The LVCN414 Series is a non-contact, ultrasonic level controller and transmitter that delivers reliable performance for small-tank fluid handling control solutions.
The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.
UMR14 Sensors contain a rugged transducer potted in a stainless steel housing. Outputs respond to measured distance and non-contact technology means nothing touches your materials
LVCN210 Series ultrasonic level transmitter and controller provides continuous level measurement up to 3 m (9.8'). The level sensor has 4 programmable relays.
The LVU800 Series 2-wire ultrasonic transmitter provides non-contact level measurement up to 32' and is ideally suited for challenging ultrapure, corrosive, or waste liquids.
The LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software
The LVU2700 ultrasonic level transmitter provides continuous level measurement up to 32.8' with a 4 to 20 mA output and is configured via free software and a USB adaptor.
The USR03 is designed to address close up and shorter working distance requirements. Narrow beam width and shortened minimum range gives close-up measurement versatility.
The URL30 Series Ultrasonic Sensor is an ideal choice for applications that include level or volume, distance or proximity, dimensioning, roll diameter, or object detection.
Ultrasonic Sensors have become a common tool for many industrial, commercial, and laboratory applications due to their accuracy and reliability. These devices provide an easy-to-use and cost-effective solution for precise liquid level measurement and fluid handling control.
Omega Engineering offers a comprehensive selection of ultrasonic sensors that provide accurate and dependable non-contact measurement. Our two-wire, loop-powered, reflective, and non-contact ultrasonic level transmitters are ideal for a variety of tasks, and our short, medium, long, and extra-long range ultrasonic level/distance transmitters are highly accurate.