Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Weather Resistant Wireless pH/Temperature Transmitter

  • CE Approved

Item# UWPH-2A-NEMA-M12-Series

In stock

Lead Time (If not in stock): 0 week
Weather Resistant Wireless pH/Temperature Transmitter UWPH-2A-NEMA-M12-Series UWPH-2A-NEMA-M12-Series
  • Weather Resistant NEMA 4X (IP65) Enclosure
  • 0 to 14 pH and 0 to 100°C (32 to 212°F) Ranges
  • Transmit Data in Real- Time, Up to 120 m (400')
  • Low Power Operation and Sleep Mode


OMEGA’s new wireless pH/temperature transmitter features a high performance microprocessor based wireless radio transmitter built into a NEMA enclosure. Compatible with most pH probes with a BNC connector, the UWPH provides fast, accurate readings. For automatic temperature compensation, the UWPH accepts a Pt100 RTD probe through a standard M12 connector. Configured through a standard USB port, the wall mountable UWPH can transmit data at rates from every 2 seconds to every 2 minutes. Each transmitted reading includes the pH and temperature data, along with RF signal strength and battery condition to the host. Using the standard software (included with each compatible receiver), this data can be displayed on screen in real time. The software allows the user to use your PC as a meter, chart recorder or data logger, so data can be saved, or exported to a spreadsheet file.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement battery, C cell 3.6V lithium.
$47.15
0 In Stock
Additional USB programming/communication cable
$20.84
0 In Stock
General Purpose pH Electrode
$104.43
0 In Stock
4.00 pH buffer solution, 500 ml (1 pint) bottle
$18.43
0 In Stock
Calibration buffer solution pH 7
$18.43
0 In Stock
Buffer solution, pH 10.00, 475 ml bottle
$19.47
0 In Stock
en-US
en
Save Configuration