Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Relative Humidity/Temperature Transmitter

  • CE Approved

Item# UWRH-2-Series

In stock

Lead Time (If not in stock): 0 week
Wireless Relative Humidity/Temperature Transmitter UWRH-2-Series UWRH-2-Series
  • Measures Both Relative Humidity and Temperature in One Unit
  • Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
  • Low Power Operation and Sleep Mode For Long Battery Life
  • Transmits Relative Humidity, Ambient Temperature, Signal Strength and Battery Status in Real Time


OMEGAs new wireless relative humidity transmitter features a stand-alone, compact, battery powered design that transmits measurements back to a host receiver up to 120 m (400') away. When activated the wireless transmitter will transmit readings continuously at pre set time interval that was programmed by the user during the initial setup. Each unit measures and transmits: Relative Humidity Reading, Ambient Temperature, RF Signal Strength and Battery Condition to the receiver and is displayed on your PC screen in real time using the provided software. Each unit includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file.

The UWRH is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Optional directional antenna (replaces standard antenna)
$32.87
2 In Stock
Replacement Back-up Battery, AA Lithium 3.6Vdc, for zED-x-P and UWTC/UWRTD
$31.94
0 In Stock
Replacement battery assembly
$101.22
0 In Stock
Receivers and Accessories
Spare programing cable (one included with receivers!)
$20.84
0 In Stock
en-US
en
Save Configuration