Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Thermocouple/RTD Smart Sensor

$226.13

Item# SS-002-0-NA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $226.13
10-24 $208.04
25-49 $192.21
50-99 $180.90
100-199 $169.60
200+ $158.29

In stock

Lead Time (If not in stock): 16 weeks
Wireless Thermocouple/RTD Smart Sensor SS-002-0-NA SS-002-0-NA
  • External Thermocouple, RTD, or Contact Closure
  • Free Omega Link Standard Cloud service accessible from any connected device1
  • Easy setup with one-button pairing
  • Transmits up to 1.2 km with standard AA batteries2
  • Transmits up to 3.2 km when powered with USB2
  • AES-256 Encrypted wireless link keeps your data secure
  • Local data logging up to 10,649 data points3

SS-002-0-NA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility
Additional Features


Omega Link SS-002 Smart Sensors provide an external 3-wire RTD, thermocouple, or contact closure solution in addition to the built in suite of precision internal sensing elements that come standard with the SS-001 to accurately measure environmental conditions for a wide range of applications. The SS-002-0 offers a configurable choice of an external thermocouple, RTD, or DIN (contact closure). The SS-002-1 offers a configurable mix of any three of the four internal sensors: Temperature, Humidity, Barometric Pressure, Ambient Light, AND one external sensor option: Thermocouple, RTD, or DIN (contact closure).

Long Range

The SS-002 utilizes Sub GHz Frequency Hopping Spread Spectrum (FHSS) technology to ensure robust, long range communications. Transmission ranges of up to 1.2 km can be achieved with the standard AA batteries and transmission ranges of up to 3.2 km can be achieved when powered by a standard 5V micro USB cable2.

Plug and Play

Omega Link Smart Sensors are easily paired to the Omega Link Gateway with the press of a button, and will automatically show up on your Omega Link Cloud Account. The Omega Link Gateway can connect up to 256 Smart Sensors4 per unit. Local data logging keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.

Secure

Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKA-EC521bit (NIST) elliptic-curve cryptography to protect your data.

Advanced Features

Advanced Omega Link features may be configured through SYNC software and include selective data extraction, measurement and device traceability, local alarms and adaptive transmission rates to reduce data congestion and extend battery life.


  1. Visit Omega Link Cloud for subscription options. Total number of sensors that can connect to Omega Link Cloud varies with subscription tier.
  2. Actual range may vary depending on environment.
  3. The number of data points available are on a per sensor basis. Local Data can be downloaded using downloadable SYNC configuration software.



Specifications

Wireless Communication

Frequency: 915 MHz
Range:Up to 3.2 km*
*When powered by USB, without obstruction

Power

Alkaline Battery2x AA batteries (included)
    LifetimeUp to 1.5 years with
     frequency of 1 reading per hour
USB Power*: 500mA @ 5V
*Micro USB cable not included

ENVIRONMENTAL

Operating Conditions for Base Unit
    Battery Powered-15 ℃ to
    55 ℃, non-condensing
    USB Power-20 ℃ to 65 ℃,
     non-condensing
Rating: IP40

GENERAL

Software:Compatibile with SYNC
configuration software and Omega Link Cloud

Thermocouple Types

Type Range Accuracy
J -210℃ to 1200℃ ±1.0℃
K -160℃ to 1372℃ ±2.0℃
T -190℃ to 400℃ ±1.5℃
E -200℃ to 1000℃ ±1.0℃
N -100℃ to 1300℃ ±2.0℃
R 140℃to 1788℃ ±5.0℃
S 200℃ to 1768℃ ±5.0℃
B 640℃ to 1820℃ ±5.0℃
C 0℃to 2000℃ ±5.0℃
Cold Junction Calibration ±5.0℃

RTD Types

Type OhmRangeAccuracy
385, 3 Wire 100,500,1000-200℃ to 850℃1.5℃
392, 3 Wire 100-200℃ to 660℃1.5℃
3916, 3 Wire 100-200℃ to 660℃1.5℃

Smart Sensor Device

Measurement

Range

Accuracy

Temperature -20°C to 70℃ ±0.30℃
Humidity @ 250℃ 0% to 80% ±2.5%
80% to 100% ±3.5%
Barometric Pressure @ 250℃ 700mbar to 1100mbar ±4mbar
Barometric Pressure@ Full
Range
300mbar to 1100mbar ±6mbar
Light 0-43691 illuminance Relative level only

Your Data at a Glance with Omega Link Cloud

Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.





Variants

The SS-002 is available in two variants of measurement suites: Both operate on a frequency of 915 MHz.

Model Number Description
SS-002-0-NA External Thermocouple, RTD or DIN (Contact Closure) Smart Sensor - 915 MHz
SS-002-1-NA Configurable mix of 3 of the 4 internal sensors: Temprature, Humidity, Barometric Pressure, Ambient Lighy ANDone external sensor. Thermocouple, RTD or DIN (Contact Closure) Smart Sensor - 915 MHz


Gateway

A Wireless Gateway is required to connect the SS-002 to the Omega Link Cloud. We currently offer the following options.

Model Number Description
GW-001-2-NA Wireless IIoT Gateway Standard
GW-001-3-NA Wireless IIoT Gateway Pro

Thermocouple and RTD Probes

Omega recommends using the following supported thermocouple and RTD Probes. Supported probes are not limited to those in this list.

Thermocouple
Immersion Probes
Description
TJ36 Series Heavy Duty Transition Joint Thermocouple Probes, J/K/E/T/N Type, 1/16" to 1/4" lengths, 304/310/316/321 SS or Inconel Sheath, multi diameter

Thermocouple
Surface Sensors
5TC Series Insulated Thermocouples, J/K/T/E Type, multi-length, 20,24,30/36/40 AWG Wires, PFA or Glass Braid insulation
SA1 Series Fiberglass-Insulated Self-Adhesive Thermocouple Wire Leads, J/K/T/E Type, 40"/80"/120" length
SA2 Series Self-Adhesive Molded Silicon Thermocouple, J/K/T/E Type, 40"/80"/120" length

RTD Probes
PR-10 Series General Purpose RTD,-200 to 600℃ temprature range, 2/3/4 Wire configuration
PR-11 Series General Purpose RTD with Metal Strain Relief, -200 to 600℃ temprature range, 1/4", 3/16", 1/8" diameters, 6"/9"/12"/18"/24"length, provided with a minimum of 36" of 3 conductor, #26 AWG stranded, Nickel Plater Copper, PFA insulated and jacketed cable
PR-20 Series Short RTD Probe, 2" Length, PFA: -50to 260℃(58 to 500℉) Fiberglass: -50 to 450℃ (58 to 842℉) Depending on Cable Selection 2/3/4-Wire available
PRTF-10 Series General Purpose RTD with PFA Insulatedand and Jacketed Cables, Temprature Range: -50 to 260℃, multi-diameter, multi-length, 2/3/4-Wire
PRTF-11 Series Series RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables, -50 to 260℃, multi-diameter, multi-length, 2/3/4-Wire

RTD Surface Sensors
RTD-830 Series Surface Mount RTD, Aluminum Housing, -60 to 230℃ temprature range, 3-wire
RTD-800-B Series Industrial Grade RTD Sensors, 6 Styles: Air, Surface, NPT threaded, Tab Mount, Screw On, or Flange Mount Probe
SA1-RTD Series SA1-RTD Surface-Mount RTD, Self-Adhesive or Cement On,-73to 260℃ temprature range, 40"/80"/120" length, 3 or 4-Wire
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can we change the gateway linked to a thermocouple? I've two gateway a many thermocouples but I want to connect all my thermocouples to the same gateway. Is it possible and how?

Asked by: WF1010
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2022-02-16

I am considering SS-002-0-NA for monitoring ovens via RTD within a laboratory. Does the unit ship with a calibration certificate and does Omega offer services for future calibrations?

Asked by: Anonymous2
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-09-02

are the layer n wireless smart sensors able to go outside? do they have an ip rating? or is there a weatherproof enclosure for them? also do you have antenna extension cable for this units? thank you

Asked by: kcmm
Thank you for your question. The units are not designed for outdoor use and the Ip rating is IP-40 and unfortunately there is not extension cable
Answered by: Application Engineer PV
Date published: 2022-03-18

Can the sampling rate be increased? 2 minute intervals limits the usefulness of the gateway.

Asked by: CrankyControls
Thank you for your question. The fastest update rate is every 2 minutes.
Answered by: PVENG
Date published: 2024-02-22

Is it compatible with XC-14-K-12 thermocouple ? Does it need other accessory ?

Asked by: Fadhel
Because the probe has 14 AWG wire it is quite large and you may want to use a pigtail to connect. A OSTW-K-M on the probe and OSTW-K-F and a small length of K type Thermocouple wire will do the trick.
Answered by: ApplicationsEngineerANB
Date published: 2021-07-08

Is there any opportunity for a resale discount?

Asked by: Anonymous
Hello Please send request to oesales@omega.com
Answered by: JA Engineer
Date published: 2020-10-06

Can you calibrate the external sensor through the smart sensor?

Asked by: kcmm
Thank you for your question. You can make adjustments using Sync software.
Answered by: Application Engineer PV
Date published: 2022-03-18

1. Does the monitoring software require a subscription? 2. Can the software send a text alert?

Asked by: Ted1
Hello Ted There is a free version of the software that you can try it out, for the full features you will need the subscribed version, it is at this link --> https://www.omega.com/en-us/layer-n-cloud Also you can set up text/email alerts on it as well
Answered by: JA Engineer
Date published: 2021-06-15
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_SS-002-0-NA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
1: Layer N Smart Interfaces - Smart Probes must be connected to an interface to operate
Standard gateway 915 MHZ, Long range, up to 256 Smart Sensors
$272.41
324 In Stock
Professional gateway 915 MHZ, Modbus RTU and TCP, POE, USB
$431.69
182 In Stock
2: Thermocouple and RTD probes. Omega recommends using the following supported thermocouple and RTD probes. Supported probes are not limited to those in this list.

Thermocouple Immersion Probes
3: Thermocouple Surface Sensors
4: RTD Probes
5: RTD Surface Sensors

Related Categories

en-US
en
Save Configuration