Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bolt-On RTD Surface Sensors with Aluminum Flag Housing

Bolt-On or Cement-On Surface RTD Sensor

Item# RTD-830-4WIRE-10M

Bolt-On or Cement-On Surface RTD Sensor RTD-830-4WIRE-10M RTD-830-4WIRE-10M


The RTD-830 is designed for use as a surface temperature sensor. The aluminum housing allows for fast transfer of heat to/from the sensing element. The housing contains a clearance hole for a #4 mouting screw so the pt100 sensor can be bolted or cemented into place. If bolt mounted, a small amount of Omega's OT-201 High Conductive Paste placed between the housing and surface can improve thermal response. The sensor includes a 100 ohm Class A DIN Platinum element connected to 1 meter (40") of PFA insulated & jacketed cable and a 3-pin miniature connector.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.19
1929 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.82
4348 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.82
102933 In Stock
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
141 In Stock
en-US
en
Save Configuration