The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.
The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.
The PX3005Kseries are 3-A, clean-in-place, with a backlit LCD display, ideal for monitoring pressures in food, beverage, dairy, and pharmaceutical applications
The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.
The PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.
The PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.
The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.
The PX51-IS series is FM approved with a sealed stainless steel case for harsh and hazardous environments. Available in gauge and absolute ranges from 10 to 30,000 psi.
The PX600 series are Omega's smallest transducers, but are still rugged and accurate for industrial environments. Available in ranges from 200 to 10,000 psi.
The PX275 series are OEM style on panel mount chassis with barbed fittings, with up to 6 field selectable ranges as low as 0.1 inH20 and a 4-20 mA output.
The PX4200 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
The PXM309 metric series is versatile, with a selection of outputs and connections to fit most applications. Featuring high stability, low drift, and ±0.25 or ±0.5% accuracy.
Pressure Transducers are widely used in a variety of industrial, commercial, and laboratory applications and are an essential tool for measuring and monitoring pressure.
Omega Engineering offers a large selection of pressure transducers – ranging from compact, cost-effective OEM transducers to heavy-duty, high-accuracy transducers. From general purpose stainless-steel transducers to configurable, high accuracy models, to sanitary transducers, Omega Engineering has the right pressure transducer for a variety of needs. Our selection features transducers that are ideal for OEM applications, clean rooms, HVAC systems, food and beverage processing, submersible applications, and hazardous locations. Omega Engineering's pressure transducers are designed to meet the highest standards of quality and accuracy, and are backed by superior customer support.