Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure Transducers

0 to 10 psi, 4 to 20 mA
  • CE Approved

$1,120.95

Item# PX78U7-010GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,120.95
10-24 $1,064.90
25-49 $1,042.48
50-99 $997.65
100+ $975.23

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
0 to 10 psi, 4 to 20 mA PX78U7-010GI PX78U7-010GI
  • Note: This product is no longer available. Please refer to PX633
  • All Stainless Steel Casing
  • Hermetically Sealed Housing
  • Protective Cap Included

PX78U7-010GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value (compensated range)
Output Signal
Electrical Output
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


Description

OMEGA’s PX78 Series transmitter is a submersible transducer suitable for liquid level and depth measurement. Its all stainless steel, hermetically sealed housing make it suitable for immersion in most industrial liquids and oils. A 3 m (10 ft) vented cable (longer lengths available) provides an atmospheric pressure reference.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration