Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Removable Standard Size Connectors

Quick Disconnect Thermocouples with Removable Standard Size Connectors – (**) Indicates Thermocouple Type

$118.56

Item# CPIN-14U-48

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $118.56
10-24 $112.63
25-99 $106.70
100-499 $100.78
500-999 $94.85
1000+ $88.92

In stock

Lead Time (If not in stock): 4 weeks
Quick Disconnect Thermocouples with Removable Standard Size Connectors – (**) Indicates Thermocouple Type CPIN-14U-48 CPIN-14U-48
  • Made with Special-Limits-of-Error Thermocouple Material
  • Standard Size OSTW Male Probe Termination
  • Probe Connector has 'Write-On' Label for Identificatrion
  • Mating Connector with Cable Clamp sold separately

CPIN-14U-48 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Additional Feature
Sensor Type


  • Measurement Units °C
  • Measurement Type Liquid Measurement
  • Special Limits of Error greater of 0.5°C or 0.4%
OMEGA™ Quick Disconnect Thermocouple Assemblies feature standard size OSTW thermocouple connectors, with probes from 1/16 to 1/4". These probes are available with grounded, ungrounded or exposed junctions with either 304 SS or Inconel sheaths.

Thermocouple
Alloy
Sheath Dia.
mm (in.)
Model No.
300 mm (12") Length
Model No.
450 mm (18") Length
Model No.
600 mm (24") Length
J
IRON-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICIN-116(*)-12
ICIN-18(*)-12
ICIN-316(*)-12
ICIN-14(*)-12
ICIN-116(*)-18
ICIN-18(*)-18
ICIN-316(*)-18
ICIN-14(*)-18
ICIN-116(*)-24
ICIN-18(*)-24
ICIN-316(*)-24
ICIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICSS-116(*)-12
ICSS-18(*)-12
ICSS-316(*)-12
ICSS-14(*)-12
ICSS-116(*)-18
ICSS-18(*)-18
ICSS-316(*)-18
ICSS-14(*)-18
ICSS-116(*)-24
ICSS-18(*)-24
ICSS-316(*)-24
ICSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CAIN-116(*)-12
CAIN-18(*)-12
CAIN-316(*)-12
CAIN-14(*)-12
CAIN-116(*)-18
CAIN-18(*)-18
CAIN-316(*)-18
CAIN-14(*)-18
CAIN-116(*)-24
CAIN-18(*)-24
CAIN-316(*)-24
CAIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CASS-116(*)-12
CASS-18(*)-12
CASS-316(*)-12
CASS-14(*)-12
CASS-116(*)-18
CASS-18(*)-18
CASS-316(*)-18
CASS-14(*)-18
CASS-116(*)-24
CASS-18(*)-24
CASS-316(*)-24
CASS-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXIN-116(*)-12
CXIN-18(*)-12
CXIN-316(*)-12
CXIN-14(*)-12
CXIN-116(*)-18
CXIN-18(*)-18
CXIN-316(*)-18
CXIN-14(*)-18
CXIN-116(*)-24
CXIN-18(*)-24
CXIN-316(*)-24
CXIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXSS-116(*)-12
CXSS-18(*)-12
CXSS-316(*)-12
CXSS-14(*)-12
CXSS-116(*)-18
CXSS-18(*)-18
CXSS-316(*)-18
CXSS-14(*)-18
CXSS-116(*)-24
CXSS-18(*)-24
CXSS-316(*)-24
CXSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPIN-116(*)-12
CPIN-18(*)-12
CPIN-316(*)-12
CPIN-14(*)-12
CPIN-116(*)-18
CPIN-18(*)-18
CPIN-316(*)-18
CPIN-14(*)-18
CPIN-116(*)-24
CPIN-18(*)-24
CPIN-316(*)-24
CPIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPSS-116(*)-12
CPSS-18(*)-12
CPSS-316(*)-12
CPSS-14(*)-12
CPSS-116(*)-18
CPSS-18(*)-18
CPSS-316(*)-18
CPSS-14(*)-18
CPSS-116(*)-24
CPSS-18(*)-24
CPSS-316(*)-24
CPSS-14(*)-24
N
OMEGALLOY™-NICROSIL-NISIL**
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
NNIN-116(*)-12
NNIN-18(*)-12
NNIN-316(*)-12
NNIN-14(*)-12
NNIN-116(*)-18
NNIN-18(*)-18
NNIN-316(*)-18
NNIN-14(*)-18
NNIN-116(*)-24
NNIN-18(*)-24
NNIN-316(*)-24
NNIN-14(*)-24
*Specify junction type: E (Exposed), G (Grounded) or U (Ungrounded).
To order with 310, 316 or 321 Stainless Steel Sheath, change “SS” in Model No. to “310SS”, “316SS” or “321SS” respectively, no add’l charge.
**To order Super OMEGACLAD™ XL, change “IN” to “XL” and add $3.

Read this article if you need help in selecting the thermocouple junction




View the Thermocouple Accuracy and Color Code charts

Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.

loading all models
loading all reviews
Rated 5 out of 5 by from Great quality and service I bought these a month ago and so happy with these.
Date published: 2017-07-27
Rated 4 out of 5 by from Buyer on time delivery..................................
Date published: 2024-08-26
Rated 5 out of 5 by from Reliable Omega thermocouples are highly reliable, offering consistent and accurate temperature readings, making them a dependable choice for various industrial applications.
Date published: 2024-08-10
Rated 5 out of 5 by from Thermocouplers for the win at Omega Engineering..! Parts were received in a timely manner and as needed per R&D research
Date published: 2023-02-20
Rated 5 out of 5 by from Parts in stock Parts were received quickly and on time as my company needed
Date published: 2023-02-20
Rated 5 out of 5 by from Super product Excellent product. Good value. Very dependable. The part works as described in product information.
Date published: 2021-12-22
Rated 5 out of 5 by from Great Product! Best thermocouples hands down! I braze these on blades to use in the cnc tire groovers at my workplace. They're great quality and always a reasonable price!
Date published: 2020-07-20
  • y_2024, m_8, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_CPIN-14U-48, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

This is the probe - and then what do I need to connect this to a datalogger?

Asked by: Dan160
Hi Dan, you're going to want a connector. Part number SMPW-CC. Please see attached link: https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/thermocouple-and-rtd-connectors/p/SMPW-CC
Answered by: AndrewA
Date published: 2020-08-31

What gauge is the thermocouple wire itself? Does it vary based on probe diameter (e.g. for the 1/16" diameter)?

Asked by: Paul82
Hi Paul, Yes wire gauge of the probe is determined by the probe diameter. For this spec please refer to spec page for "XL-K-MO". You will find wire gauge vs probe diameter there. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-11-20

Are these available in custom lengths over 24"?

Asked by: Bert24
Thank you for your inquiry. Yes they are but you have to create the probe on the Configurator by clicking the Configure Now button on the product page.
Answered by: Application Engineer MC
Date published: 2023-08-16
  • y_2024, m_8, d_31, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CPIN-14U-48, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration