Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Double and Triple Level Feed-through or Sensor Terminal Blocks

Double and Triple Level Terminal Blocks
  • UL cULus Recognized
  • CSA

$9.10

Item# XB3UKF25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $9.10
5-9 $8.92
10-24 $8.74
25-49 $8.37
50-99 $8.28
100+ $8.19

In stock

Lead Time (If not in stock): 7 weeks
Double and Triple Level Terminal Blocks XB3UKF25 XB3UKF25
  • 2-Level Feed-through Terminal Blocks
  • 3-Level Feed-through Terminal Blocks
  • 3-Level Sensor Terminal Blocks
  • Feed-through Terminal Blocks Suitable for RTD Connections (2-wire and 3-wire)

XB3UKF25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Minimum Wire Size
Maximum Wire Size
Insulation Strip Length
Features
Voltage Rating
Width
Units in Pack
Color



The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections. The XBUTT Series can be bridged on both levels for maximum flexibility. Marking can be provided at each termination point.

The XB3UKA sensor terminal blocks reduce installation time by terminating three-wire devices such as photoelectric and proximity sensors in a single terminal block. The upper level accommodates the markable feed-through terminal for the signal line, while the two lower terminal points are used for the sensor power supply. The lower two terminal points can be bridged, reducing your wiring for sensor power.

The XB3UKF 3-level terminal blocks provide three feed-through signal paths. These terminal blocks are suitable for 3-wire RTD connections.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Gray end cover for XBUTT4 and XBUTT4PV
$1.10
40 In Stock
Blue 10 position insertion bridge for XB3UKA25 and XB3UKF25
$6.00
0 In Stock
Red 10 position insertion bridge for XB3UKA25 and XB3UKF25
$6.00
3 In Stock
Red 2 position plug-in bridge for XBQT25, XBQU25 Series
$1.09
233 In Stock
Red 5-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$4.04
327 In Stock
Red 3 position plug-in bridge for XBQT25, XBQU25 Series
$2.06
263 In Stock
Red 10 position plug-in bridge for the XBUT4FBE series
$8.36
44 In Stock
Test adapter
$15.70
5 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
62 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
3-screw mounted end stop
$1.92
97 In Stock
Snap-on end stop
$1.58
77 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
Accessories for XBPT10
Red 50 position plug-in bridge for XBPT4 Series
$33.54
2 In Stock
Accessories for XBPT13
White blank marker strip center labeling
$0.91
0 In Stock
Accessories for XBPT39
1-screw mounted end stop
$2.58
58 In Stock
en-US
en
Save Configuration