Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $8.77 |
10-24 | $8.33 |
25-49 | $8.16 |
50-99 | $7.81 |
100-199 | $7.63 |
200+ | $7.45 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
|
If your application requires DIN rail mounted termination, check out the DRTB Series Thermocouple Terminal Blocks - see related products on the info bar above. |
Order Code | Thermocouple Alloy |
CH | CHROMEGA™ |
AL | ALOMEGA™ |
IR | Iron |
CO | Constantan |
CP | Copper (also R/S positive lead) |
11 | Alloy 11 (R/S negative lead) |
405 | Alloy 405 (type C positive lead) |
426 | Alloy 426 (type C negative lead) |
203 | Alloy 203 (type D positive lead) |
225 | Alloy 225 (type D negative lead) |
200 | Alloy 200 (type G positive lead) |
226 | Alloy 226 (type G negative lead) |
NP | OMEGA-P™ |
NN | OMEGA-N™ |
Model No. | Number of Terminals | Dimensions mm (inches) | |
A | B | ||
BS2 | 2 | 33.34 (1.31') | 41.28 (1.63') |
BS3 | 3 | 44.45 (1.75') | 52.39 (2.06') |
BS4 | 4 | 55.55 (2.19') | 63.50 (2.50') |
BS5 | 5 | 66.80 (2.63') | 74.60 (2.94') |
BS6 | 6 | 77.79 (3.06') | 85.73 (3.38') |
BS8 | 8 | 100.08 (3.94') | 107.95 (4.25') |
BS10 | 10 | 122.24 (4.82') | 130.18 (5.13') |
BS12 | 12 | 144.47 (5.69') | 152.40 (6.00') |
BS16 | 16 | 188.92 (7.44') | 196.85 (7.75') |
BS20 | 20 | 244.48 (9.63') | 252.42 (9.94') |