Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Ceramic Beads (Single Hole, Double Hole, Oval, and Fish Spine Beads)

Ceramic Beads, PFA and Fiberglass Sleeving (Single Hole, Double Hole, Oval, and Fish Spine Beads)

$88.27

Item# FS-260-8-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $88.27
10-24 $83.86
25-99 $79.44
100-499 $75.03
500-999 $70.62
1000+ $66.20

In stock

Lead Time (If not in stock): 3 weeks
Ceramic Beads, PFA and Fiberglass Sleeving (Single Hole, Double Hole, Oval, and Fish Spine Beads) FS-260-8-1000 FS-260-8-1000
Ceramic Beads

FS-260-8-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Outer Diameter
Length
Wire Gauge
Features
Color


Single Hole Round (SH)
Material/
Max. Temp.
Insulator
Model No.
Used With
Wire Size
AWG/Inch
Dimension*
Length
mm (in.)
O.D.
mm (in.)
Mullite
1600°C
(2910°F)
SH-1-8-100 8/0.128 25 (1) 6.0 (1/4)
SH-1-14-100 14/0.064 25 (1) 4.5 (3/16)
SH-1-20-100 20/0.032 25 (1) 3.0 (1/8)
SH-1-24-100 24/0.020 25 (1) 1.5 (1/16)


Double Hole Round (DH)
Material/
Max. Temp.
Insulator
Model No.
Used With
Wire Size
AWG/Inch
Dimension*
Length
mm (in.)
O.D.
mm (in.)
Mullite
1600°C
(2910°F)
DH-1-8-100 8/0.128 25 (1) 11.1 (7/16)
DH-1-14-100 14/0.064 25 (1) 7.0 (9/32)
DH-1-20-100 20/0.032 25 (1) 4.0 (5/32)
DH-1-24-100 24/0.020 25 (1) 3.0 (1/8)


Hole Fish Spine (FS)
Material/
Max. Temp.
Insulator
Model No.
Used With
Wire Size
AWG/Inch
Dimension*
Length
mm (in.)
O.D.
mm (in.)
Steatite
1200°C
(2190°F)
FS-400-8-(†) 8/0.128 10.2 (0.40) 10.2 (0.40)
FS-330-10-(†) 10/0.102 8.38 (0.33) 8.38 (0.33)
FS-260-8-(†) 8/0.128 6.60 (0.26) 6.60 (0.26)
FS-260-12-(†) 12/0.081 6.60 (0.26) 6.60 (0.26)
FS-200-14-(†) 14/0.064 5.08 (0.20) 5.08 (0.20)
FS-170-18-(†) 18/0.040 4.32 (0.17) 4.32 (0.17)
FS-125-20-(†) 20/0.032 3.18 (0.13) 3.18 (0.13)
FS-110-20-(†) 20/0.032 2.79 (0.11) 2.79 (0.11)


Double Hole Oval (OV)
Material/
Max. Temp.
Insulator
Model No.
Used With
Wire Size
AWG/Inch
Dimension*
Length
mm (in.)
O.D.
mm (in.)
Thickness
mm (in.)
Mullite
1600°C
(2910°F)
OV-1-8-100 8/0.128 25 (1) 4.0 (5/32) 6.99 (0.275)
OV-1-14-100 14/0.064 25 (1) 8.0 (5/16) 5.16 (0.203)
OV-1-20-100 20/0.032 25 (1) 4.4 (11/64) 3.0 (0.118)
*All dimensions given are nominal figures only. † Specify Quantity: 500 or 1000 pieces.


loading all models
loading all reviews
Rated 4 out of 5 by from good said it was in stock but took two extra weeks to receive then expected
Date published: 2023-05-09
  • y_2024, m_12, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FS-260-8-1000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

what are the dimensions of this product, i.e. ID, OD, Length?

Asked by: thomas27
Hi, If you click on the page where is says Data Sheet (in blue letters) it will bring you to the page where the specifications for each part number can be found.
Answered by: Engineer9
Date published: 2022-11-10
  • y_2024, m_12, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FS-260-8-1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration