Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure Transmitters

0 to 275 mbar

Item# PXM79U7-275MBARGI

0 to 275 mbar PXM79U7-275MBARGI PXM79U7-275MBARGI
  • All Stainless Steel Housing/Inconel Diaphragm
  • Hermetically Sealed Housing
  • Protective Cap Included
  • 50 ft Vented Cable Standard


  • Excitation 10 to 40 Vdc
  • Accuracy Value 4 to 20 mA ±10%
  • Input Resistance (Input voltage - 10) x 50
  • Zero Balance 4 mA ±0.2 mA PERFORMANCE
PX79 Series has been discontinued. Please see High Accuracy Submersible Pressure Transmitter PX633 series as possible alternative or contact our sales department.
OMEGA’s PX79 Series transmitter is a submersible low pressure transducer suitable for liquid level and depth measurement. Its stainless steel housing and Inconel diaphragm makes it suitable for immersion in most industrial fluids. A 50 foot (15.2m) vented cable, longer lengths available, provides an atmospheric reference.
The PX79 is also available in metric configurations, with models from 0-70 to 0-700 mbar pressure ranges. Please see the PXM79 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10%
Max Loop Resistance: (Input voltage – 10) x 50
Span: 16 mA ±0.2 mA
Zero Balance: 4 mA ±0.2 mA PERFORMANCE
Accuracy: 0.5% linearity, hysteresis and repeatability combined ENVIRONMENTAL
Operating Temp Range: -34 to 93°C (-30 to 200°F )
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Thermal Effects:
    Span: 0.003% of rdg/°F
    Zero: 0.005% of FSO/°F PRESSURE
Ranges (psi): 1, 2, 3, 4, 5, 10
Exterior Pressure: 250 psi maximum MECHANICAL
Wetted Parts: 316 stainless steel with 625 Inconel diaphragm
Pressure Port: Nose protector included
Electrical Connection: 15 m (50') PVC-insulated shielded and vented cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration