Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Pressure Gauge with Min/Max Readings & NEMA 4X Case

0 to 3 psi, Gauge Pressure

$589.56

Item# DPG3500B-03G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $589.56
10-24 $560.08
25-49 $548.29
50-99 $524.71
100+ $512.92

In stock

Lead Time (If not in stock): 6 weeks
0 to 3 psi, Gauge Pressure DPG3500B-03G DPG3500B-03G
  • Capture Minimum and Maximum Readings
  • Now with Field Selectable Engineering Units
  • Zero with One-Touch
  • 316 Stainless Steel Wetted Parts

DPG3500B-03G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Units
Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Additional Features
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Number of Digits
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


  • Burst Pressure 4x sensor pressure rating
  • Accuracy Value ±0.25%FS +1 least significant digit
  • Display Digit Height 10.16 mm
  • Maximum Ambient Temperature 85°C (185°F)
  • Maximum Compensation Temperature 70°C (158°F
  • Maximum Storage Temperature 95°C (203°F)
  • Measurement Type Pressure
  • Minimum Compensation Temperature 0°C (32°F)
  • Minimum Storage Temperature -40°C (-40°F)
  • Number of Display Digits 4
  • Pressure Units Units such as Kpa
  • Sample Rate 3 readings per second nominal update rate
  • Wetted Materials 316 Stainless Steel
The DPG3500B is a powered by 2 replaceable 'AA' alkaline batteries that can operate the gauge for 2000 hours. All DPG3500 models include the 5 minute auto-shutoff circuitry standard to conserve battery life. A low battery indicator will be displayed when the batteries must be replaced. The gauge can be factory set for on/off by specifying the '-NS' option at time of order.

SPECIFICATIONS
Accuracy:
±0.25%FS +1 least significant digit
(linearity, hysteresis and repeatability combined)
Power: 2 'AA' alkaline batteries (included)
Battery Life: approximately 2000 hours
(low battery indication on display when batteries must be replaced)
Operating Temperature: -20 to 85°C (-4 to 185°F)
Compensated Temperature: 0 to 70°C (32 to 158°F)
Temperature Stability: ±0.5% of span (typical) ±1% of span (maximum) from 0 to 82°C (32 to 180°F)
Storage Temperature: -40 to 95°C (-40 to 203°F)
Auto Shutoff: 5 minutes standard. Specify '-NS' option at time of order if On/Off button is prefered.
(No additional charge for '-NS' option.)
Pressure/Vacuum Reference: Gauge (psig), or absolute (psia)
Optional Units: Units such as Kpa, Bar, mBar, inH2O, mmHg, ftH2O, torr, kg/cm2 etc are available on special order. Please consult the Omega Pressure Engineering Department for available availability and pricing.
Display: 4 digit, LCD, 10.16 mm (0.4') digit height.
Display Update Rate:3 readings per second nominal update rate
Size: 89 W x 76 H x 51 mm D (3.5 x 3.0 x 2.0') Not including the pressure fitting. Add approximately 19 mm (0.75') to the Height for the pressure fitting Weight: 255 g (9 oz),
Shipping weight: 454 g (1 lb)
Material: ABS/polycarbonate NEMA 4X (IP66) case, rear gasket, polycarbonate label.
Pressure/Vacuum Connection: 1/4' NPT male
Media Compatibility: 316SS wetted parts
Over Pressure: 2x sensor pressure range except,
3000 psig range = 5000 psi max,
5000 psig range = 7500 psig max.
(out-of-range display @ 110% to 125% FS)
Burst Pressure: 4x sensor pressure rating, or 10,000 psi whichever is less
Calibration: Internal controls, noninteractive zero, span, and linearity, ±10% range
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration