Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless Receivers with 4 Outputs and 4 Alarms

Long Range Wireless Repeater Systems

$862.83

Item# UWTC-RPT1-915-NEMA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $862.83
5-9 $819.69
10-24 $802.43
25-49 $767.92
50-99 $750.66
100+ $733.41

In stock

Lead Time (If not in stock): 6 weeks
Long Range Wireless Repeater Systems UWTC-RPT1-915-NEMA UWTC-RPT1-915-NEMA
  • Receive Data from Up to 48 Wireless Sensors and Re-transmits the Data to a USB Based Receiver Up to 5 Miles (8 km) Away
  • Compatible with All OMEGA UW Series Wireless Connectors, Transmitters and Probe Assemblies
  • Available in 915 MHz for USA Canada or 868 MHz for Europe
  • Field Programmable via USB Connection and Included Software Utility

UWTC-RPT1-915-NEMA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Function
Output Type
Radio Frequency Compatibility
Features
Maximum Devices Supported
Local Display


OMEGA’s long range wireless repeater system extends the transmitting range of OMEGA’s wireless connectors, probes and industrial transmitters up to 5 miles. The UWTC-RPT1 collects transmitted data from OMEGA UW series transmitters and instantaneously retransmits the data to your USB base receiver. Distances of up to 5 miles line-of-sight are possible with proper installation of the repeater and high gain antennas. This system provides a low cost, ideal solution for when data from many process sensors need to be recorded far from the actual sensing location.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration