Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Clamp Meter 400A Dual Input, Non-Contact IR Thermometer

Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage
Warranty

$507.80

Item# HHM-EX623

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $507.80
5-9 $482.41
10-24 $472.25
25-49 $451.94
50-99 $441.79
100+ $431.63

In stock

Lead Time (If not in stock): 4 weeks
Clamp Meter 400 A Dual Input with Non-Contact Infrared Thermometer and Voltage HHM-EX623 HHM-EX623
  • True RMS Measurements for Accurate AC Voltage and Current Measurements
  • Dual Type K Thermocouple Input with Differential Temperature Function (T1, T2, T1-T2)
  • Built-In Non-Contact Voltage Detector with LED Alert
  • DC µA Multimeter Function for HVAC Flame Rod Current Measurements

HHM-EX623 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Display Counts
Accuracy Rating
Power Supply
Other Features


The HHM-EX623 is a True RMS Clamp Meter with built-in dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement and non-contact infrared thermometer. This meter measures AC Current, DC current, AC/DC voltage, resistance, capacitance, frequency, diode test, duty cycle and continuity and also features a non-contact voltage detector. The double molded case is designed for heavy-duty use. This meter is shipped fully tested and calibrated, and with proper use, will provide years of reliable service.

Please reviews "Specs" for complete product specifications & features
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 132ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration