Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M12 Cable, 8 pin, for Smart Sensors, Transmitters, Dual RTD

Dual M12 Cables for Sensors and Transmitters

$42.84

Item# DM12CAB-8-1-RA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $42.84
5-9 $40.70
10-24 $39.84
25-49 $38.13
50-99 $37.27
100+ $36.41

In stock

Lead Time (If not in stock): 6 weeks
Dual M12 Cables for Sensors and Transmitters DM12CAB-8-1-RA DM12CAB-8-1-RA
  • 8-Pin M12 Connectors with Gold Plated Contacts
  • Straight or Right Angle Connections
  • 28 Gauge Stranded Tinned Copper Conductors
  • PVC Insulation: -25 to 105°C (-13 to 221°F) Static: -40 to 105°C (-40 to 221°F)

DM12CAB-8-1-RA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Side A
Connector Side B
Cable Length
Conductor Insulation
Wire Type
Maximum Operating Temperature
Conductor Insulation Color


  • Coil Diameter 4.8 mm (0.20")
  • Maximum Operating Temperature 105 {C} (221 {F})
  • Minimum Operating Temperature -25 {C} (-13 {F})
  • Sheath Color Black
  • Resistance 10 M /KM20°C

Description

These extension cables can be used for connectiontransmitters or sensors such as OMEGA™ electronicsZW and Smart Sensors to process instrumentation.Each extension cable has 7 conductors plus a drainwith an 8-pin M12 connector on each end. They areavailable with straight or right angle connectors in 3standard lengths of 1, 3, or 5 m (3.3, 9.8, or 16.4').

Specification
Insulation: PVC
Temperature Range:
    Dynamic: -25 to 105°C (-13 to 221°F)
    Static: -40 to 105°C (-40 to 221°F)
Voltage Rating: 300V
Insulation Resistance: 10 M /KM20°C
Cable Color: Black
Assembly: Braided shielding with drain wire
Jacket Diameter: 4.8 mm (0.20")
Nut: M12 Nickel plated zinc alloy
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration