Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiber Optic Temperature Sensor

5m PTFE Coated Temp Sensor, 5cm Polyimide Tip

$503.49

Item# FOS-LU-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-1 $503.49
2-3 $478.32
4-9 $468.25
10-14 $453.14
15-19 $438.04
20+ $427.97

In stock

Lead Time (If not in stock): 5 weeks
5m PTFE Coated Temp Sensor, 5cm Polyimide Tip FOS-LU-5 FOS-LU-5
  • Temperature ranges from -200°C to 250°C
  • Sensors require no recalibration
  • Accuracy ±0.8 °C (±0.2 °C in relative temperature)
  • FOS-LU-* models feature more durable sensor tip coated in polyimide material

FOS-LU-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Length
Sensor Tip Material
Process Temperature Range
Accuracy
Connection Type


  • Connector ST Connector (Straight Tip)
  • Probe Sheath Material PTFE

The FOS-Series fiber optic sensors are designed to be reliable and work for a wide range of applications. Fiber optic temperature measurement using the FOS-Series sensors provides accurate ±0.8°C readings combined with a fast response time up to 200 ms. The FOS-Series boasts a -200°C to 250°C temperature measurement range as well as 1.6 mm (1/16") probe diameter.

One of the greatest aspects of fiber optic temperature sensing is that the sensors do not require any recalibration. Fiber optic sensors have high repeatability, stability and no signal degradation due to probe length.

The FOS-Series paried with the FOM-Series fiber optic monitors, temperature measurements can be monitored and datalogged to an Micro SD external memory card and sent to third party datalogger/system through RS-485 output or 0-10 V / 4-20 mA analog outputs.

These devices are used for various applictions and environments. Common applications include transformer factories, chemical processing, medical equipment testing (MRI, PETSCAN, NMR), commercial grade microwave heating, food and beverage processing, electric vehicle and battery testing and wood drying.

Fiber optic sensors transfer information to the fiber optic monitor via light that travels through the fiber optic cable. This is quite different compared to traditional sensors that use resistance/voltage to communicate with monitors. Since fiber optic sensors use light the signal is very fast, reliable and is not influenced by outside forces such as EMI, RFI, NMR or microwave radiation.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is it possible to rent a fiber optic monitor with say eight fiber optic sensor probes for a monthly basis?

Asked by: Thermal test
Thank you for your inquiry. Unfortunately, we do not provide free samples or rentals on any of our products.
Answered by: Application Engineer CB
Date published: 2023-07-14

Is the FOS-LT-2 compatible with the Omega FOB-104 Meter which used the FOBS-2 probes.

Asked by: Jaime
Hi Jaime Thank you for the inquiry. Yes, the FOS series are compatible with the FOB-104. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-08

Hi, I was wondering if you are able to provide FOS that measure high temperatures like 700 C with multi sensing point in the same probe.

Asked by: Wawa
Thank you for your inquiry. We do not have the above product described.
Answered by: Application Engineer CB
Date published: 2024-01-31

what is the max sensing distant from tip of sensor to object

Asked by: john foo
All sensor tips must be in contact with what is being measured to work correctly.
Answered by: Applications Engineer AB
Date published: 2022-05-11
  • y_2024, m_5, d_24, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_FOS-LU-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Extended Cables
2 meter extension cable for FOS-Series Sensors
$353.02
0 In Stock
3 meter extension cable for FOS-Series Sensors
$382.42
0 In Stock
5 meter extension cable for FOS-Series Sensors
$449.93
0 In Stock
10 meter extension cable for FOS-Series Sensors
$599.90
0 In Stock
Fiber Optic Monitors
Portable 2-Channel -80 to 300°C Fiber Optic Monitor
$5,222.72
0 In Stock
Portable 4-Channel -80 to 300°C Fiber Optic Monitor
$6,265.64
0 In Stock
Portable 6-Channel -80 to 300°C Fiber Optic Monitor
$7,679.98
0 In Stock
Portable 8-Channel -80 to 300°C Fiber Optic Monitor
$8,895.07
2 In Stock
2-Channel -80 to 300°C Fiber Optic Monitor
$5,090.82
0 In Stock
4-Channel -80 to 300°C Fiber Optic Monitor
$5,874.03
1 In Stock
6-Channel -80 to 300°C Fiber Optic Monitor
$7,295.93
1 In Stock
8-Channel -80 to 300°C Fiber Optic Monitor
$8,524.39
0 In Stock
General Accessories
ST-ST mating to connect fiber optic sensors and extension cables
$45.43
2 In Stock
en-US
en
Save Configuration