Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Digital Thermometers

4 Products
Waterproof IP67 Digital Thermometer with Thermistor Probe

Wall mount this high accuracy thermistor thermometer in wetted environments. 0.1 resolution and easy to read LCD screen make this thermometer an essential tool.

Digital Temperature Transmitter

Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.

Digital Temperature Gage

Battery powered with ABS/Polycarbonate enclosure, two SPDT relays optional and programmable functions. Includes a fixed or spring loaded probe.

Digital RTD Thermometer with NEMA 4X Enclosure

Connect a PT100 RTD 3 wire probe to this thermometer and clearly read the large backlit digital display. Output your readings via 4 to 20mA, 0 to 5 or 5 to 10 Vdc.

Digital Thermometers

Simple to advanced digital display thermometers. Choose from models with a simple digital stem to a waterproof, IP67 and NEMA 4X enclosure with wireless transmission and data logging capabilities.
Searching for your items
en-US
en
Save Configuration