Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Seamless Iron or Chrome Steel Strip Heater Inline Terminals

Seamless Strip Heaters without Mounting Tabs

$165.78

Item# SSE-1437/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $165.78
10-24 $157.49
25-49 $154.18
50-99 $147.54
100-199 $144.23
200+ $140.91

In stock

Lead Time (If not in stock): 6 weeks
Seamless Strip Heaters without Mounting Tabs SSE-1437/120V SSE-1437/120V
  • 1 11/16' (4 cm) or 1 1/8' (2.9 cm) Wide
  • Rugged, Reliable, Premium Quality
  • 200 to 2550 Watts
  • 2 Terminals One End

SSE-1437/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Form Factor
Number of Mounting Holes
Termination


Seamless strip elements are supplied without mounting tabs as standard. Overall length (dimension A) is with mounting tab; dimension D is length without mounting tabs.



SSNHM Series
Monel Sheath
Model No.
Dimension-Inches (cm) Watts W/In2† Weight
Lb.(kg)
A B D
SSNHM-08/120V8 1/8(21)7 3/8(19)6 5/8(17)20019.36(.16)
SSNHM-09/120V9 5/8(24)8 7/8(23)8 1/8(21)27519.38(.17)
SSNHM-11/120V11 1/8(28)10 3/8(26)9 5/8(24)30016.50(.22)
SSNHM-12/*12 1/8(31)11 3/8(29)10 5/8(27)32016.63(.29)
SSNHM-14/*14 1/8(36)13 3/8(34)12 5/8(32)37514.70(.32)
SSNHM-15/*15 3/8(40)14 5/8(37)13 7/8(35)41514.75(.34)
SSNHM-18/*18(46)17 1/8(44)16 1/2(42)495131.40(.64)
SSNHM-19/*19 5/8(50)18 7/8(48)18 1/8(46)550131.40(.64)
SSNHM-21/*21 1/8(54)20 3/8(52)19 5/8(50)600131.63(.74)
SSNHM-22/*22 5/8(57)21 7/8(56)22 1/8(56)625131.79(.81)
SSNHM-24/*23 7/8(61)23 1/8(59)22 3/8(57)675131.81(.82)
SSNHM-25/*25 5/8(65)24 7/8(63)24 1/8(62)725132.06(.93)
SSNHM-27/*27 5/8(70)26 7/8(68)26 1/8(66)800132.25(.10)
* Designate voltage, i.e.; insert 120V for 120 VAC or 240V for 240 VAC.
Model numbers containing /120 or /240 are only available in that voltage. For mounting tab specify “-with mounting tabs” as suffix and add $8.35 to price.


SSE & SSEM Series
Rust-Resisting Iron Sheath
Model No.
Monel Sheath
Model No.
Dimension-Inches (cm) Watts W/In2† Weight
Lb.(kg)
A B D
SSE-820/120VSSEM-820/120V8 1/8(21)7 3/8(19)6 5/8(17)200130.65 (0.29)
SSE-1027/*SSEM-1027/*10 5/8(27)9 7/8(25)9 1/8(23)275110.76 (0.34)
SSE-1232/*SSEM-1232/*12 1/8(31)11 3/8(29)10 5/8(27)320110.88 (0.40)
SSE-1437/*SSEM-1437/*14 1/8(36)13 3/8(34)12 5/8(32)375101.0 (0.45)
SSE-1541/*SSEM-1541/*15 3/8(39)14 5/8(37)13 7/8(35)415101.14 (0.51)
SSE-1849/*SSEM-1849/*18(46)171/4(44)16 1/2(42)500101.40 (0.64)
SSE-1955/*SSEM-1955/*19 5/8(50)18 7/8(48)18 1/8(46)550101.50 (0.68)
SSE-2060/*SSEM-2060/*21 1/8(54)20 3/8(52)19 5/8(50)625101.63 (0.74)
SSE-2467/*SSEM-2467/*23 7/8(61)23 1/8(59)22 3/8(57)750101.81 (0.82)
SSE-2572/*SSEM-2572/*25 5/8(65)24 7/8(63)24 1/8(61)800102.06 (0.93)
SSE-3085/*SSEM-3085/*30 5/8(78)29 3/8(45)28 1/8(71)1000102.38 (0.11)
SSE-3392/*SSEM-3392/*33 5/8(85)32 3/8(82)31 1/8(79)1250122.69 (0.12)
SSE-3611/*SSEM-3611/*36(86)34 7/8(89)33 1/2(85)1500132.90 (0.13)
SSE-3817/*SSEM-3817/*38 5/8/(98)37 3/8(95)36 1/8(93)1500123.20 (0.15)
SSE-4315/*SSEM-4315/*42 5/8(108)41 3/8(105)40 1/8(102)1500113.40 (0.15)
SSE-4816/*SSEM-4816/*48(122)46 3/4(119)45 1/2(116)1650103.80 (0.17)
SSE-5418/*SSEM-5418/*54(137)52 3/4(133)51 1/2(131)1875104.20 (0.19)
SSE-6422/240VSSEM-6422/240V64(163)62 3/4(160)61 1/2(156)2250105.12 (0.23)
SSE-7225/240VSSEM-7225/240V72(183)70 3/4(180)69 1/2(177)2550105.75 (0.26)
/* Designate voltage, i.e.; insert 120V for 120 VAC or 240V for 240 VAC.
Model numbers containing /120 or /240 are only available in that voltage.
† To determine maximum allowable watt density, see Figure C-8 /9. For mounting tab specify “-with mounting tabs” as suffix and add $8.35 to price.


Not all part number combinations are valid!
Review Table and Spec sheet for best success when using the "Part Number Builder".
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration