Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Finned Iron or Chrome Steel Strip Heater 950°F Max

Finned Strip Heaters For Fast Heat Transfer

$225.76

Item# OTF-1407/120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $225.76
5-9 $214.47
10-24 $209.96
25-49 $200.93
50-99 $196.41
100+ $191.90

In stock

Lead Time (If not in stock): 5 weeks
Finned Strip Heaters For Fast Heat Transfer OTF-1407/120 OTF-1407/120
  • Rugged, Reliable Premium Quality
  • 250 to 4150 Watts
  • 120, 240 Volt Single Phase
  • 3.8 cm (1 1/2') Strip with 5 cm (2') Wide Fins

OTF-1407/120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Form Factor
Number of Mounting Holes
Termination


FEATURES
Durability is assured by rugged OMEGALUX™ strip heaters with locked-on aluminized steel fins.
Fast heat transfer to air from large finned area.
Large selection of lengths, wattages and watt densities.
UL Component Recognized
Finned elements (exclusive construction. High-quality, coiled nickel-chrome resistor wire is uniformly spaced over the width and length of the finned strip element, then embedded in high-grade refractory material which both insulates the wire and transfers heat rapidly. The refractory is then compressed to rock hardness and maximum density under tremendous hydraulic pressure to improve heat transfer from coil to sheath. Elements are oven baked at high temperature to semi-vitrify and mature the refractory. Sheath material is either rust-resisting iron or chrome steel. Fins of aluminized steel are provided to improve heat transfer to the air. Elements are individually replaceable.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



OTF Series — Rust-resistant iron sheath
for sheath temperatures up to 400°C (750°F)

Model No. Watts W/in2 Dimensions cm (in) Wt.
(Lb)
A B F
OTF-102/*2501026.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-103/*3501526.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-106/*6002526.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-125/*5001730.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-127/*7502530.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-122/240250830.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-149/*9002535.6 (14)33 (13)24.1 (9 1/2)2
OTF-153/120325838.7 (15 1/4)36.2 (14 1/4)27.3 (10 3/4)3
OTF-151/*10002538.7 (15 1/4)36.2 (23 3/4)27.3 (10 3/4)3
OTF-185/*5001045.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-181/*10001945.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-182/*13002545.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-191/24010001849.5 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-192/*15002549.5 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-211/24010001653.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-212/24015502553.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-247/2407501060.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-241/24010001460.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-242/24018002560.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-251/24012501664.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-252/24020002664.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-267/*700967.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-261/24013501767.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-262/24020002467.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-301/24015001777.2 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-302/24023502677.2 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-361/2401000991.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-363/24018001691.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-362/24028502691.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-382/24020001797.8 (38 1/2)96.2 (37 7/8)83.8 (33)5
OTF-38331002697.8 (38 1/2)96.2 (37 7/8)83.8 (33)5
OTF-43/240345026108 (42 1/2)106 (41 7/8)94.0 (37)6
/* Specify voltage, insert 120 for 120 Vac or 240 for 240 Vac.
Model numbers containing /120 or /240 are only available in that voltage.


OTF Series — Chrome-steel sheath
for sheath temperatures up to 510°C (950°F)

Model No. Watts W/in2 Dimensions cm (in) Wt.
(Lb)
A B F
OTF-1004/*4752326.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-1007/*7253526.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-1003/2403501726.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-1207/*7002730.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-1209/*9003430.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-1407/*7502135.6 (14)33 (13)24.1 (9 1/2)2
OTF-1401/*11003335.6 (14)33 (13)24.1 (9 1/2)2
OTF-1508/2408502135.6 (15 1/4)36.2 (14 1/4)27.3 (10 3/4)3
OTF-1501/24012503338.7 (15 1/4)36.2 (14 1/4)27.3 (10 3/4)3
OTF-1807/2407501638.7 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-1801/24010002145.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-1802/24015503345.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-1901/24010001945.4 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-1902/24012502445.4 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-1903/24017003249.5 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-2101/24012502149.5 (21)50.8 (20)41.9 (16 1/2)3
OTF-2107/2407501353.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-2102/24019003253.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-2402/24022003260.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-2401/24010001560.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-2403/24014502160.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-2501/24015002064.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-2502/24024003264.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-2601/24016002067.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-2602/24025003267.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-3001/24018002067.9 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-3002/24028003177.2 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-3302/24021002085.1 (33 1/2)83.5 (32 3/8)71.1 (28)5
OTF-3303/*31503185.1 (33 1/2)83.5 (32 3/8)71.1 (28)5
OTF-3601/24015001491.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-3602/24023002191.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-3603/24034503191.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-3802/24024502197.8 (38 1/2)95.3 (37 1/2)83.8 (33)5
OTF-3803/24036003197.8 (38 1/2)95.3 (37 1/2)83.8 (33)5
OTF-430/240415031108 (42 1/2)106 (41 5/8)94.0 (37)6
OTF-480/240225014122 (48)119 (47)108 (42 1/2)8
/* Specify voltage, insert 120 for 120 Vac or 240 for 240 Vac.
Model numbers containing /120 or /240 are only available in that voltage.
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration