Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper or Incoloy Flanged Immersion Heater Water Heaters

Flanged Immersion Heaters for Boilers and Water Heaters

$747.00

Item# TTSF-005/208V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $747.00
5-9 $709.65
10-24 $694.71
25-49 $664.83
50-99 $649.89
100+ $634.95

In stock

Lead Time (If not in stock): 6 weeks
Flanged Immersion Heaters for Boilers and Water Heaters TTSF-005/208V TTSF-005/208V
  • In Stock
  • 21/2 Inch (6 cm) Square Steel Flange
  • Premium Quality
  • Rugged Construction

TTSF-005/208V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Heated Medium
Sheath Material
Form Factor
Supply Voltage Type
Flange


Type TTSF heaters are used in industrial water boilers and storage tanks. They feature high watt density for rapid heat transfer. The steam boiler heaters feature the highest quality, high nickel Incoloy sheath that provides the highest practical protection available against hard water containing minerals, scale and salts while resisting stress, corrosion, cracking, and sulphur attack. The water heater has a copper sheath and copper face plate. These heaters are not supplied with enclosures since they are normally mounted in boilers or tanks which have a surrounding enclosure for terminal protection.

SPECIFICATIONS
Wattage: 5 to 18 kW Power: 208 and 240 or 480VAC, 3 Phase Watt Density: 79-184 W/in2 Sheath: 0.315" dia. Incoloy (steam boiler heater) or copper (water heater).
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration