STAC6 series are Hi Performance Stepper Drives w/ Integrated Power Supply. Features include Self Test and Auto Setup, Anti-resonance,Command signal/torque Ripple smooting.
STR Series are digital step and direction drive with 2 A/phase, 4 A/phase and 8 A/phase. Anti-Resonance and Waveform Damping control algorithms.They have 3 inputs/1 output.
ST-Series are Hi Performance Stepper Drives W/ Advanced Features and Control Options. "-S" models are step and direction drives, and "-Si" models are stand-alone prog. drives
The 3405i is a Step Motor Indexer/Drive with 8 inputs and 3 outputs. Provides Up to 3.5 A per Phase and Microstepping to 50,800 Steps per Revolution. Optional RS485.
Stepper Drives are becoming increasingly popular for use in a variety of industrial, commercial, and laboratory applications. They are used to precisely control and manage motor movements.
Omega Engineering’s selection of industrial-grade stepper drives are made of the highest quality materials, allowing them to perform better and last longer than drives from other manufacturers.
Our stepper drives offer a range of features such as Self-Test and Auto Setup, Anti-resonance, Command signal/torque Ripple smoothing, PWM Current Control and Waveform Damping control algorithms. These Stepper Drives are also designed to work in extreme conditions, providing reliable and accurate performance.